GA500 Drive
Breadcrumb
Navigation Menu
Products
GA500 Drive
GA500 Drive
GA500 Drive
1/8 – 40 HP
The GA500 Industrial AC Microdrive is engineered to help you easily handle nearly any application. Sustainability, flexibility, and ease of use are all designed into the drive, helping you make complicated tasks simple. Offering intuitive interaction and world-class quality, the GA500 is the drive you can count on for constant, high quality performance.
TemplateWeb
Features
GA500 - Overview
Highlights
- No power programming
- Intuitive keypad
- Conformal coated (IEC 60721-3-3: 3C2, 3S2)
- Up to 30% smaller than the competition
- Current vector control, open loop
- Induction motor (IM), permanent magnet motor (PM), or synchronous reluctance motor operation
- SIL3 (IEC 62061), PLe (ISO 13849-1) safety ratings
- Embedded Modbus communication
- Wide variety of communication options
- Variety of mounting methods (standard, IP20/UL Type 1, side-by-side, external heatsink, DIN rail)
- Embedded 24 Vdc power supply
- Maintenance monitors
- Cooling fan replacement without tools
- Optional LCD or Bluetooth keypad
- Global certifications (CE, UL, cUL, TUV, RCM, CSA)
- MTBF: 28 years
- Short Circuit Current Rating (SCCR): 100 kA rms symmetrical
- Common programming with all other Yaskawa drives
- DriveWizard Industrial software for parameter management and start-up
- DriveWizard Mobile application for smartphones and tablets
- Function Block Diagram (FBD) programming via DriveWorksEZ™
Node: dxpprd01:8080
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.