Product Selector
Breadcrumb
Navigation Menu
Product Selector
Product Selector
Product Selector - YAI

Overview
Choosing the right drive for your application should not be a complicated process. That's why Yaskawa has developed the Industrial Product Selector program, which is designed to be simple and user-friendly. By asking a few basic questions such as motor voltage and motor HP, the program will generate a list of recommended drives that are best suited for your specific application. You can then easily compare and contrast the drives to narrow down your search and make an informed decision.
TemplateWeb
Features
Product Selector - Overview
Quickly and easily compare and choose which drive(s) you need.
- Two questions, motor voltage and HP, to get you started
- Compare and contrast drives suited for your application
- Get additional information/documentation through the program
- Choose your option(s) (if needed) based on description
- Select as many drive configurations as you need
- File can be sent to your local sales representative to quote your items
See View System Requirements
Installation:
Unzip file and run setup.exe
Applicable Products:
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.