MECHATROLINK-II
Breadcrumb
Navigation Menu
MECHATROLINK-II
MECHATROLINK-II
MECHATROLINK-II - YAI
-
This option is designed for connecting a drive to a field network using the MECHATROLINK protocol. The MECHATROLINK-II option allows the user to operate the drive, monitor the status, and change parameters from a MECHATROLINK master device at a communication speed up to 10Mbps.
-
MMA is a member group that helps with the promotion and regulation of the MECHATROLINK Protocol. Yaskawa is an executive member of the MMA in addition to a member serving on the board.
Overview
![](https://www.yaskawa.com/documents/20197/1023422/mechatrolink-200X150.png/9f6a47a7-9b37-4284-872b-cbe30d71e81a?version=1.0&t=1460996811718)
MMA
![](https://www.yaskawa.com/documents/20197/1023422/mechatrolink-mma-200x150.png/c407e2b2-c7fa-400c-a34d-0d239f034c0c?version=1.0&t=1460996811883)
TemplateWeb
Manuals - All
Title/Number | File(s) | Rev Date | |
---|---|---|---|
V1000 Option Mechatrolink-II SI-T3/V Technical Manual SIEPC73060049![]() ![]() Rev Date:11/01/2008
|
![]() ![]() |
11/01/2008 | |
AC Drive Option - MECHATROLINK-II Technical Manual SI-T3 SIEPC73060086![]() Rev Date:11/11/2019
|
![]() |
11/11/2019 | |
V1000 Option Mechatrolink-II SI-T3/V Installation Manual TOBPC73060049![]() Rev Date:02/01/2014
|
![]() |
02/01/2014 | |
AC Drive Option - MECHATROLINK-II Installation Manual SI-T3 TOEPC73060086![]() Rev Date:11/11/2019
|
![]() |
11/11/2019 | |