Navigation Menu

Drives  
Motion  

P5 GPD506 Drive

P5 GPD506 Drive

P5 GPD506 Drive - YAI

TemplateWeb

Mechanical-2D

Login to view all content that is available based on your partner settings.
No Result Found
Title/Number File(s) Rev Date  

Dimensions S5355 GPD506/P5 Nema 1 208V 0.75-20hp 230V 0.75-25hp 480V 0.75-25hp 600V 2-20hp, CIMR-P520P4 thru 2015 and 40P4 thru 4015

S5355 273KB 1.5MB

Rev Date:02/22/2001

273KB

1.5MB

02/22/2001

Dimensions S5356 GPD506/P5 Nema 1 208V 25-30hp 230V 30-40hp 460V 30-75hp, CIMR-2018 thru 2022 and 4018 thru 4045

S5356 277KB 224KB

Rev Date:12/12/1995

277KB

224KB

12/12/1995

Dimensions S5358 GPD506/P5 Protected Chassis 208V 40-100hp 230V 50-125hp 460V 100-250hp, CIMR-P52030 thru 2075 and 4055 thru 4160

S5358 262KB 332KB

Rev Date:02/22/2001

262KB

332KB

02/22/2001

Dimensions S5359 GPD506/P5 Protected Chassis 460V 300-500hp, CIMR-P54185 thru 1300

S5359 230KB 292KB

Rev Date:02/22/2001

230KB

292KB

02/22/2001

Dimensions S5369 Wall Mount Enclosure No.3

S5369 144KB 163KB

Rev Date:01/18/1996

144KB

163KB

01/18/1996

Dimensions S5371 GPD515/G5 NEMA 1 Wall-Mt 230V 460V, CIMR-G5M2018 thru 2022 and 4018 thru 4045

S5371 105KB

Rev Date:02/22/2001

105KB

02/22/2001

Dimensions S5373 GPD515/G5 Protected Chassis 230V 460V, CIMR-G5M2030 thru 2075 and 4055 thru 4160

S5373 107KB

Rev Date:02/22/2001

107KB

02/22/2001

Dimensions S5374 GPD515/G5 Protected Chassis 460V, CIMR-G5M4185 thru 4300

S5374 98KB

Rev Date:02/22/2001

98KB

02/22/2001

Dimensions S5398 Nema 12 Skins Wall Mount 230V 5-25hp 460V 5-25hp, N12-506V-A017 thru A068 and B008 thru B034

S5398 195KB 256KB

Rev Date:02/22/2001

195KB

256KB

02/22/2001

Dimensions S5399 Nema 12 Skins Wall Mount 230V 30-50hp 460V 30-75hp, N12-506V-A080 thru A130 and B041 thru B096

S5399 200KB 268KB

Rev Date:02/22/2001

200KB

268KB

02/22/2001