P5 GPD506 Drive
Breadcrumb
Navigation Menu
P5 GPD506 Drive
P5 GPD506 Drive
P5 GPD506 Drive - YAI
3/4 - 500 HP
Models were available with 60-second current overload rating of 120% or 150%. Standard features included setpoint (PID) control, energy-savings mode, power-consumption monitoring, and harmonic distortion reduction.
The P5 GPD506 Drive is a Legacy product and is no longer promoted in the Americas.
TemplateWeb
Electrical
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Schematic for GPD 506/P5 Bypass, Wall Mount - Sheet 1 C21-001 188KB 252KBRev Date:05/20/2002
|
188KB
252KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass, Wall Mount - Sheet 2 C21-002 332KB 249KBRev Date:05/20/2002
|
332KB
249KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass Basic Floor Mount - Sheet 1 C21-00-F1 270KB 226KBRev Date:05/20/2002
|
270KB
226KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass Basic Floor Mount - Sheet 2 C21-00-F2 410KB 356KBRev Date:05/20/2002
|
410KB
356KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with 12 Pulse Isolation/Phase Shift Transformer - Sheet 1 C21-12PULSE-1 145KB 150KBRev Date:05/20/2002
|
145KB
150KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with 12 Pulse Isolation/Phase Shift Transformer - Sheet 2 C21-12PULSE-2 138KB 132KBRev Date:05/20/2002
|
138KB
132KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with 2 Motor AND - Sheet 1 C21-2MTR-AND-1 200KB 137KBRev Date:05/20/2002
|
200KB
137KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with 2 Motor AND - Sheet 2 C21-2MTR-AND-2 170KB 327KBRev Date:05/20/2002
|
170KB
327KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with 2 Motor OR - Sheet 1 C21-2MTR-OR-1 158KB 224KBRev Date:05/20/2002
|
158KB
224KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with 2 Motor OR - Sheet 2 C21-2MTR-OR-2 265KB 189KBRev Date:05/20/2002
|
265KB
189KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with Speed Pot, Wall Mount - Sheet 1 C21-H001 520KB 453KBRev Date:05/20/2002
|
520KB
453KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with Speed Pot, Wall Mount - Sheet 2 C21-H002 346KB 261KBRev Date:05/20/2002
|
346KB
261KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with Speed Pot, Floor Mount - Sheet 1 C21-H00-F1 393KB 407KBRev Date:05/20/2002
|
393KB
407KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with Speed Pot, Floor Mount - Sheet 2 C21-H00-F2 656KB 677KBRev Date:05/20/2002
|
656KB
677KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with Speed Pot & Auto Transfer, Wall Mount - Sheet 1 C21-HOT1 474KB 529KBRev Date:05/20/2002
|
474KB
529KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with Speed Pot & Auto Transfer, Wall Mount - Sheet 2 C21-HOT2 250KB 344KBRev Date:05/20/2002
|
250KB
344KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with Speed pot & Auto Transfer Floor Mount - Sheet 1 C21-HOT-F1 420KB 411KBRev Date:05/20/2002
|
420KB
411KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with Speed pot & Auto Transfer Floor Mount - Sheet 2 C21-HOT-F2 752KB 649KBRev Date:05/20/2002
|
752KB
649KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with Speed Pot & Smoke Purge, Wall Mount - Sheet 1 C21-HSO1 302KB 311KBRev Date:05/20/2002
|
302KB
311KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with Speed Pot & Smoke Purge, Wall Mount - Sheet 2 C21-HSO2 356KB 556KBRev Date:05/20/2002
|
356KB
556KB |
05/20/2002 | |