G7 Drive
Breadcrumb
Navigation Menu
G7 Drive
G7 Drive
G7 Drive - YAIALL
1/2 - 500 HP
This innovative drive utilizes 3 level control to offer the best solution for challenging installations. Yaskawa is the only manufacturer to offer a low voltage drive with this architecture. 3 level technology minimizes drive induced problems associated with long motor cables and premature motor bearing failures. In addition, overall electrical noise is greatly reduced, resulting in the most problem free installations. Not only does the Yaskawa G7 deliver this exclusive advantage, but it also provides high flexibility and excellent vector performance for control of speed, torque, and position, available in ratings through 500HP.
For more product packages, see G7 Configured.
TemplateWeb
Sales Literature
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Yaskawa Type 3R Package BL.AFD.02 1.1MBRev Date:02/01/2009
|
1.1MB
|
02/01/2009 | |
Catalog for G7 Drives for Industrial Applications CA.G7.01 623KBRev Date:01/26/2011
|
623KB
|
01/26/2011 | |
Flyer G7 Drive, 1/2 to 500 HP, Ultimate Performance Solution 3 level Inverter FL.G7.01 167KBRev Date:05/15/2008
|
167KB
|
05/15/2008 | |
Flyer, Regenerative Product Selector FL.REGEN.01 331KBRev Date:09/05/2023
|
331KB
|
09/05/2023 | |