G5 GPD515 Drive
Breadcrumb
Navigation Menu
Products
G5 GPD515 Drive
G5 GPD515 Drive
G5 GPD515 Drive - YAI
![](https://www.yaskawa.com/documents/20197/1303248/gpd-515-200x150.png/7ae1e2b5-ad08-476a-8228-6116a5df95c4?version=1.0&t=1464191702658)
1/2 - 1500 HP
The G5 GPD515 Drive produced an output of adjustable voltage and frequency to control the speed of a squirrel cage induction motor. This PWM design provided low motor noise and high starting torque. Current overload rating was 150% for 60 seconds. The drive provided 3 modes of control and speed accuracy to suit application requirements; V/Hz (2%), sensorless vector (0.1%), or flux vector control (0.01% with motor-mounted encoder and drive-mounted PG-X2 card required).
The G5 GPD515 Drive is a Legacy product and is no longer promoted in the Americas.
TemplateWeb
Transition Guides
Login
to view all content that is available based on your partner settings.
No Result Found
Showing 3 of 3 results.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Product Transition Guide GPD515/G5 to A1000 PL.A1000.01![]() Rev Date:01/01/2011
|
![]() |
01/01/2011 | |
Product Transition Guide, GPD515/G5 to F7 PL.F7.02![]() Rev Date:06/05/2006
|
![]() |
06/05/2006 | |
Product Transition Guide, GPD515/G5 to G7 PL.G7.02![]() Rev Date:04/21/2004
|
![]() |
04/21/2004 | |
Node: dxpprd01:8080