G5 GPD515 Drive
Breadcrumb
Navigation Menu
G5 GPD515 Drive
G5 GPD515 Drive
G5 GPD515 Drive - YAI
![](https://www.yaskawa.com/documents/20197/1303248/gpd-515-200x150.png/7ae1e2b5-ad08-476a-8228-6116a5df95c4?version=1.0&t=1464191702658)
1/2 - 1500 HP
The G5 GPD515 Drive produced an output of adjustable voltage and frequency to control the speed of a squirrel cage induction motor. This PWM design provided low motor noise and high starting torque. Current overload rating was 150% for 60 seconds. The drive provided 3 modes of control and speed accuracy to suit application requirements; V/Hz (2%), sensorless vector (0.1%), or flux vector control (0.01% with motor-mounted encoder and drive-mounted PG-X2 card required).
The G5 GPD515 Drive is a Legacy product and is no longer promoted in the Americas.
TemplateWeb
Manuals
Showing 1 to 20 of 38 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Noise Suppression Networks 2Y25-0349![]() Rev Date:01/02/1996
|
![]() |
01/02/1996 | |
FLASH Software Memory Option: 1000 Hz Output Freq. GPD515 2Y25-0420![]() Rev Date:04/18/1997
|
![]() |
04/18/1997 | |
FLASH Software Memory Option: Traverse Control GPD515 2Y25-0422![]() Rev Date:09/19/2000
|
![]() |
09/19/2000 | |
FLASH Software Option: Digital Follower Velocity GPD 515/G5 2Y25-0423![]() Rev Date:09/15/2000
|
![]() |
09/15/2000 | |
FLASH Software Memory Option: Continuous Dyn. Brkg GPD515 2Y25-0425![]() Rev Date:04/18/1997
|
![]() |
04/18/1997 | |
FLASH Software Memory Option:PID for Trim Control S12051 GPD515 2Y25-0428![]() Rev Date:08/23/2001
|
![]() |
08/23/2001 | |
Software Download Kit for GPD515/G5 2Y25-0430![]() Rev Date:02/23/2001
|
![]() |
02/23/2001 | |
FLASH Software Memory Option: Spindle Orientation GPD515/G5 2Y25-0526![]() Rev Date:09/19/2000
|
![]() |
09/19/2000 | |
Product Transition Guide GPD515/G5 to A1000 PL.A1000.01![]() Rev Date:01/01/2011
|
![]() |
01/01/2011 | |
Product Transition Guide, GPD515/G5 to F7 PL.F7.02![]() Rev Date:06/05/2006
|
![]() |
06/05/2006 | |
Product Transition Guide, GPD515/G5 to G7 PL.G7.02![]() Rev Date:04/21/2004
|
![]() |
04/21/2004 | |
Troubleshooting Manual for GPD 506/P5 and GPD 515/G5 - Section One PP.P5G5.01.Troubleshoot![]() Rev Date:06/11/2003
|
![]() |
06/11/2003 | |
Troubleshooting Manual for GPD 506/P5 and GPD 515/G5 - Section Two PP.P5G5.02.Troubleshoot![]() Rev Date:06/11/2003
|
![]() |
06/11/2003 | |
Troubleshooting Manual for GPD 506/P5 and GPD 515/G5 - Section Three PP.P5G5.03.Troubleshoot![]() Rev Date:06/11/2003
|
![]() |
06/11/2003 | |
G5 High Frequency Software Technical Manual TM.G5SW.003![]() Rev Date:07/01/2004
|
![]() |
07/01/2004 | |
G5 Traverse Control Software Technical Manual TM.G5SW.005![]() Rev Date:07/01/2004
|
![]() |
07/01/2004 | |
G5 Power Loss Braking Software Technical Manual TM.G5SW.007![]() Rev Date:03/29/2005
|
![]() |
03/29/2005 | |
G5 High Slip Braking Software Technical Manual TM.G5SW.009![]() Rev Date:12/05/2007
|
![]() |
12/05/2007 | |
G5 PID for Trim Control Software Technical Manual TM.G5SW.012![]() Rev Date:07/01/2004
|
![]() |
07/01/2004 | |
G5 Eliminator Software Technical Manual TM.G5SW.015![]() Rev Date:07/01/2004
|
![]() |
07/01/2004 | |
Showing 1 to 20 of 38 entries.