G5 GPD515 Drive
Breadcrumb
Navigation Menu
G5 GPD515 Drive
G5 GPD515 Drive
G5 GPD515 Drive - YAI

1/2 - 1500 HP
The G5 GPD515 Drive produced an output of adjustable voltage and frequency to control the speed of a squirrel cage induction motor. This PWM design provided low motor noise and high starting torque. Current overload rating was 150% for 60 seconds. The drive provided 3 modes of control and speed accuracy to suit application requirements; V/Hz (2%), sensorless vector (0.1%), or flux vector control (0.01% with motor-mounted encoder and drive-mounted PG-X2 card required).
The G5 GPD515 Drive is a Legacy product and is no longer promoted in the Americas.
TemplateWeb
eLearning Curriculum
Title/Number | File(s) | Rev Date | |
---|---|---|---|
eLearning Module: PROFIBUS - Adding and Configuring a Yaskawa Generation 7 Series Drive in a PROFIBUS Network eLM.AFD.02![]() Rev Date:12/12/2016 ![]()
|
![]() |
12/12/2016 | |
eLearning Module: Modbus TCP/IP - Overview of the Modbus TCP/IP Protocol eLM.AFD7.06![]() Rev Date:12/12/2016 ![]()
|
![]() |
12/12/2016 | |
eLearning Module: Modbus TCP/IP - Adding and Configuring a Yaskawa Generation 7 Series Drive in a Modbus TCP/IP Network eLM.AFD7.07![]() Rev Date:12/12/2016 ![]()
|
![]() |
12/12/2016 | |
eLearning Module: DriveWizard via Modbus TCP/IP eLM.AFD7.08![]() Rev Date:12/12/2016 ![]()
|
![]() |
12/12/2016 | |
eLearning Module: Ethernet/IP - Adding and Configuring a Yaskawa Generation 7 Series Drive in an Ethernet/IP Network eLM.AFD7.10![]() Rev Date:01/09/2009 ![]()
|
![]() |
01/09/2009 | |