G3 GPD503 Drive
Breadcrumb
Navigation Menu
G3 GPD503 Drive
G3 GPD503 Drive
G3 GPD503 Drive - YAI
The GPD503 was a high-performance sine-coded pulse width modulated AC motor drive which generated an adjustable voltage/frequency three-phase output for complete speed control of any conventional squirrel cage induction motor.
TemplateWeb
Manuals
Showing 1 to 17 of 17 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Capacitor Unit For 200msec Ride-Thru 2Y25-0344 621KBRev Date:01/02/1996
|
621KB
|
01/02/1996 | |
PID Software Kit P/N SK-PID1-L503 2Y25-0346 75KBRev Date:01/02/1996
|
75KB
|
01/02/1996 | |
Software Option EPROMs 2Y25-0354 105KBRev Date:04/18/1999
|
105KB
|
04/18/1999 | |
PID Software Kit GPD 503 2Y25-0372 1.7MBRev Date:09/12/1994
|
1.7MB
|
09/12/1994 | |
Control Board Replacement, 1PCB 2Y25-0403 223KBRev Date:04/18/1999
|
223KB
|
04/18/1999 | |
Technical Manual for GPD503 with HVAC Software TD4053 2.2MBRev Date:01/01/1993
|
2.2MB
|
01/01/1993 | |
Technical Manual for GPD 503 ASCII Serial Comunications TM4021 6.8MBRev Date:01/01/1993
|
6.8MB
|
01/01/1993 | |
Technical Manual for GPD503 Modbus Plus Communication TM4023 6.9MBRev Date:04/01/1996
|
6.9MB
|
04/01/1996 | |
Technical Manual for GPD503 SysBus Communications TM4024 6.6MBRev Date:01/01/1997
|
6.6MB
|
01/01/1997 | |
Technical Manual for GPD503 Drive TM4231 1.1MBRev Date:01/03/1993
|
1.1MB
|
01/03/1993 | |
Technical Manual for GPD503 Field Repair for Drives in Low Horsepower Range TM4231.20 2.4MBRev Date:01/01/1994
|
2.4MB
|
01/01/1994 | |
Technical Manual for GPD503 & VCD703 Field Repair for Drives in High Horsepower Range TM4231.30 4.0MBRev Date:07/24/1995
|
4.0MB
|
07/24/1995 | |
Varispeed-616G3 Instructions: 200V 0.4 to 22kW & 400V 0.4 to 45kW TOA-S616-6.1E 2.9MBRev Date:05/01/1995
|
2.9MB
|
05/01/1995 | |
Varispeed-616G3 Instructions: 200V 30 to 75kW & 400V 55 to 300kW TOA-S616-6.2 2.5MBRev Date:07/01/1994
|
2.5MB
|
07/01/1994 | |
Varispeed-616G3 Instructions: 575V 1.5 to 160kW TOA-S616-6.3C 2.3MBRev Date:09/01/1994
|
2.3MB
|
09/01/1994 | |
Varispeed-616G3: Instructions 200V 30 to 75kW & 400V 55 to 160kW TOA-S616-6.5B 2.8MBRev Date:02/01/1995
|
2.8MB
|
02/01/1995 | |
Arc Flash and PPE Manual Supplement TOEPYAISUP10 122KBRev Date:03/15/2018
|
122KB
|
03/15/2018 | |
Showing 1 to 17 of 17 entries.