F7 Drive
Breadcrumb
Navigation Menu
F7 Drive
F7 Drive
F7 Drive - YAI
1/2 - 500 HP
The F7 drive was the Industrial Workhorse of adjustable frequency drives. It was intended to handle every conventional drive application found in the typical industrial manufacturing plant from simple variable torque pumping to sophisticated networked material handling.
The F7 / Configured package provided an F7 drive in a NEMA Type 12 or NEMA 12 FVFF enclosure, with space for factory-mounted and wired options, such as reactors, filters, circuit breakers, fuses, network communications and I/O cards, etc.
TemplateWeb
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimension Drawing for Enclosure, NEMA 1/12, Floor Mount, Double Door, External Heatsink, 73 Wide DD.AFD.096.01 88KB 1.8MB 126KBRev Date:04/26/2004
|
88KB
1.8MB 126KB |
04/26/2004 | |
Dimension Drawing for Enclosure W1, NEMA Type 1/12 or IP54, 26H x 17.5W x 12D DD.AFD.129.01 99KB 299KB 770KBRev Date:04/26/2005
|
99KB
299KB 770KB |
04/26/2005 | |
Dimension Drawing for Enclosure W2, NEMA Type 1/12 or IP54, 32H X 20W X 16D DD.AFD.130.01 783KB 299KB 95KBRev Date:04/26/2005
|
783KB
299KB 95KB |
04/26/2005 | |
Dimension Drawing for Enclosure W3, NEMA Type 1/12 or IP54, 37H X 25W X 16D DD.AFD.131.01 299KB 780KB 94KBRev Date:04/26/2005
|
299KB
780KB 94KB |
04/26/2005 | |
Dimension Drawing for Enclosure W4, NEMA Type 1/12 or IP54, 48H X 28W X 20D DD.AFD.132.01 806KB 97KB 333KBRev Date:04/26/2005
|
806KB
97KB 333KB |
04/26/2005 | |
Dimensions Enclosure, NEMA 3R, Floor Mount, Single Door DD.AFD.189.01 356KB 168KBRev Date:09/26/2007
|
356KB
168KB |
09/26/2007 | |
Dimensions Enclosure, NEMA 3R, Floor Mount, Double Door DD.AFD.190.01 401KB 155KBRev Date:09/27/2007
|
401KB
155KB |
09/27/2007 | |
Dimensions Enclosure, NEMA 3R, Wall Mount, Single Door DD.AFD.198.01 298KB 520KB 557KBRev Date:10/29/2009
|
298KB
520KB 557KB |
10/29/2009 | |
Dimensions Enclosure, NEMA 3R, Wall Mount, Single Door DD.AFD.199.01 332KB 778KB 215KBRev Date:10/30/2009
|
332KB
778KB 215KB |
10/30/2009 | |
Leg Stand Mounting Option Dimensions DD.AFD.200.01 722KB 1.2MBRev Date:09/16/2009
|
722KB
1.2MB |
09/16/2009 | |
Dimension Drawing for F7 drive Frame Size 1 NEMA Type 1/IP20 and IP00 for CIMR-F7U20P4 to 22P2 and 40P4 to 41P5 DD.F7.FR1.N1.01 599KB 109KBRev Date:05/13/2003
|
599KB
109KB |
05/13/2003 | |
Dimension Drawing for F7 drive Frame Size 10 IP00 (for CIMR-F7U2055 to 2075, 4075 to 4090) DD.F7.FR10.IP00.01 1.2MB 222KBRev Date:05/13/2003
|
1.2MB
222KB |
05/13/2003 | |
Dimension Drawing for F7 drive Frame Size 10 NEMA Type 1/IP20 (for CIMR-F7U2055, 2075, 4075 and 4090) DD.F7.FR10.N1.01 1.0MB 282KBRev Date:07/15/2003
|
1.0MB
282KB |
07/15/2003 | |
Dimension Drawing for F7 drive Frame Size 11 IP00 (for CIMR-F7U2090, 4110 to 4132) DD.F7.FR11.IP00.01 254KB 2.7MBRev Date:07/07/2003
|
254KB
2.7MB |
07/07/2003 | |
Dimension Drawing for F7 drive Frame Size 11 NEMA Type 1/IP20 for CIMR-F7U2090, 4110 and 4132 DD.F7.FR11.N1.01 2.6MB 236KBRev Date:07/07/2003
|
2.6MB
236KB |
07/07/2003 | |
Dimension Drawing for F7 drive Frame Size 12 IP00 (for CIMR-F7U2110) DD.F7.FR12.IP00.01 2.8MB 238KBRev Date:09/16/2003
|
2.8MB
238KB |
09/16/2003 | |
Dimension Drawing for F7 drive Frame Size 13 IP00 for CIMR-F7U4160 DD.F7.FR13.IP00.01 2.9MB 239KBRev Date:07/07/2003
|
2.9MB
239KB |
07/07/2003 | |
Dimension Drawing for F7 drive Frame Size 13 NEMA Type 1/IP20 for CIMR-F7U4160 DD.F7.FR13.N1.01 231KB 2.9MBRev Date:07/07/2003
|
231KB
2.9MB |
07/07/2003 | |
Dimension Drawing for F7 drive Frame Size 14 IP00 (for CIMR-F7U4185 and 4220) DD.F7.FR14.IP00.01 235KB 2.8MBRev Date:09/16/2003
|
235KB
2.8MB |
09/16/2003 | |
Dimension Drawing for F7 drive Frame Size 14 NEMA Type 1/IP20 for CIMR-F7U4185 and 4220 DD.F7.FR14.N1.01 1.2MB 5.3MB 221KBRev Date:08/08/2008
|
1.2MB
5.3MB 221KB |
08/08/2008 | |