A1000 Drive
Breadcrumb
Navigation Menu
A1000 Drive
A1000 Drive
A1000 Drive
3/4 - 1000 HP
The A1000 is a full featured drive, providing outstanding quality, performance, flexibility, and environmental friendliness through 1000HP. Enjoy network communications, feedback, and expandable I/O to control anything from simple fans and pumps to complex machines. For new installations or retrofits, the A1000 provides a single robust solution, regardless of your application.
TemplateWeb
Certifications
Showing 1 to 18 of 18 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Test Specifications for ANSI/ASME A17.1-2007/B44-04 A17.1.AFD.01 45KBRev Date:01/19/2011
|
45KB
|
01/19/2011 | |
CSA Certificate of Compliance for A1000 HHP Series and D1000 HHP series components CSA.A1000.03 75KBRev Date:03/17/2015
|
75KB
|
03/17/2015 | |
CSA Certificate of Compliance for A1000, P1000, L1000 and iQpump1000 Drives CSA.AFD.01 178KBRev Date:10/05/2020
|
178KB
|
10/05/2020 | |
C-TICK, RCM, Declaration of conformity for A1000, L1000A, and P1000 drives CTICK.AFD.01 189KBRev Date:05/11/2016
|
189KB
|
05/11/2016 | |
EMC Declaration of Conformity for A1000 Drive (200V Class and 400V Class) EMC.A1000.01 80KBRev Date:08/20/2010
|
80KB
|
08/20/2010 | |
LVD Declaration of Conformity for A1000 Drive (200V Class and 400V Class) LVD.A1000.01 71KBRev Date:08/20/2010
|
71KB
|
08/20/2010 | |
ODVA Declaration of Conformity to EtherNet/IP Specification ODVA.AFD.01 1.5MBRev Date:04/01/2021
|
1.5MB
|
04/01/2021 | |
Conformance Document: OSHPD Special Seismic Certification Preapproval (OSP) for VFDs OSP-0293-10 9.4MBRev Date:11/02/2016
|
9.4MB
|
11/02/2016 | |
Conformance Document: OSHPD Special Seismic Certification Preapproval (OSP) for VFDs OSP-0433-10 16.3MBRev Date:11/03/2016
|
16.3MB
|
11/03/2016 | |
Certification of the Lack of Harmful Materials in Product RoHS.1000.01 74KBRev Date:02/13/2014
|
74KB
|
02/13/2014 | |
Certification of the Lack of Harmful Materials in Product ROHS.A1000.01 20KBRev Date:08/26/2009
|
20KB
|
08/26/2009 | |
Certification of the Lack of Harmful Materials in Product ROHS.AFD1000.01 74KBRev Date:11/19/2008
|
74KB
|
11/19/2008 | |
TUV Declaration of Conformity for A1000 Drive TUV.A1000.01 2.3MBRev Date:04/08/2016
|
2.3MB
|
04/08/2016 | |
Online UL Certifications Directory for Yaskawa Drives UL.AFD.01 22KBRev Date:09/25/2013
|
22KB
|
09/25/2013 | |
IBC 2015 Certificate of Compliance VMA.47676-01C 435KBRev Date:09/18/2023
|
435KB
|
09/18/2023 | |
Anchors Report, Seismic Restraint, IBC 2012 VMA-47676-01A 16.4MBRev Date:10/12/2012
|
16.4MB
|
10/12/2012 | |
Anchors Report, Seismic Restraint, IBC 2015 VMA-49850-01A 6.8MBRev Date:04/01/2015
|
6.8MB
|
04/01/2015 | |
IBC 2018 Certificate of Compliance VMA-49850-01C 228KBRev Date:03/01/2018
|
228KB
|
03/01/2018 | |
Showing 1 to 18 of 18 entries.