Navigation Menu

Drives  
Motion  

A1000 Configured

A1000 Configured

A1000 Configured

TemplateWeb

Mechanical Drawings

A1000 Configured - Drawings

NEMA 1 Normal Duty 240V |  480V |  600V
NEMA 1 Heavy Duty 240V |  480V |  600V
NEMA 12 Normal Duty 240V |  480V |  600V
NEMA 12 Heavy Duty 240V |  480V |  600V
NEMA 3R Normal Duty 240V |  480V |  600V
NEMA 3R Heavy Duty 240V |  480V |  600V


For Nominal HP and Rated Output Current, see Models & Ratings.

240V NEMA 1 Normal Duty (ND) Configured Models

Drive Model Number
Physical Dimensions (in.)
Weight (lbs.)1
Drawing Number
NEMA 1 Configured
H
W
D
A1C1A004
28.8
18.3
13.8
140
A1C1A006
A1C1A009
A1C1A015
A1C1A022
34.8
20.6
14.4
200
A1C1A028
A1C1A042
39.8
25.9
15.2
260
A1C1A054
A1C1A068
A1C1A080
A1C1A104
50.8
32.6
18.9
400
A1C1A130
420
A1C1A154
500
A1C1A192
84.16
41.26
31.57
1200
A1C1A248
1300
A1C1A312
1400
A1C1A360
1450
  1. This data represents the drive weight only, not shipping weight.

Back to Top

240V NEMA 12 Normal Duty (ND) Configured Models

Drive Model Number
Physical Dimensions (in.)
Weight (lbs.)1
Drawing Number
NEMA 12 Configured H W D
A1C2A004
28.8
18
17.3
140
A1C2A006
A1C2A009
A1C2A015
A1C2A022
34.8
20.5
17.3
200
A1C2A028
A1C2A042
39.8
25.5
17.3
260
A1C2A054
A1C2A068
A1C2A080
A1C2A104
51
32.6
21.5
400
A1C2A130
420
A1C2A154
500
A1C2A192
84.16
41.26
31.57
1200
A1C2A248
1300
A1C2A312
1400
A1C2A360
1450
  1. This data represents the drive weight only, not shipping weight.

Back to Top

240V NEMA 1 Heavy Duty (HD) Configured Models

Drive Model Number
Physical Dimensions (in.)
Weight (lbs.)1
Drawing Number
NEMA 1 Configured
H
W
D
A1C4A004
28.8
18.3
13.8
140
A1C4A006
A1C4A009
A1C4A015
A1C4A022
A1C4A028
34.8
20.6
14.4
200
A1C4A042
A1C4A054
39.8
25.9
15.2
275
A1C4A068
A1C4A080
50.8
32.6
18.9
400
A1C4A104
400
A1C4A130
420
A1C4A154
500
A1C4A192
84.16
41.26
31.57
1200
A1C4A248
1300
A1C4A312
1400
A1C4A360
1450
  1. This data represents the drive weight only, not shipping weight.

Back to Top

240V NEMA 12 Heavy Duty (HD) Configured Models

Drive Model Number
Physical Dimensions (in.)
Weight (lbs.)1
Drawing Number
NEMA 12 Configured
H
W
D
A1C5A004
28.77
17.95
17.27
140
A1C5A006
A1C5A009
A1C5A015
A1C5A022
A1C5A028
34.77
20.45
17.27
200
A1C5A042
A1C5A054
39.77
25.45
17.27
260
A1C5A068
A1C5A080
51.14
32.73
21.47
350
A1C5A104
400
A1C5A130
420
A1C5A154
500
A1C5A192
84.16
41.26
31.57
1200
A1C5A248
1300
A1C5A312
1400
A1C5A360
1450
  1. This data represents the drive weight only, not shipping weight.

Back to Top

 

480V NEMA 1 Normal Duty (ND) Configured Models

Drive Model Number
Physical Dimensions (in.)
Weight (lbs.)1
Drawing Number
NEMA 1 Configured
H
W
D
A1C1B002
28.8
18.3
13.8
140
A1C1B003
A1C1B004
A1C1B007
A1C1B011
A1C1B014
A1C1B021
34.8
20.6
14.4
200
A1C1B027
A1C1B034
39.8
25.9
15.2
260
A1C1B040
A1C1B052
50.8
32.6
18.9
410
A1C1B065
420
A1C1B077
475
A1C1B096
500
A1C1B124
525
A1C1B156
550
A1C1B180
84.16
41.26
31.57
1300
A1C1B240
1400
A1C1B302
1500
A1C1B361
1600
A1C1B414
1700
A1C1B477
84.06
69.76
30.50
2000
A1C1B590
2100
A1C1B810
84
85.5
38.5
2800
A1C1B930
A1C1BK09
2950
A1C1BK20
  1. This data represents the drive weight only, not shipping weight.

Back to Top

480V NEMA 12 Normal Duty (ND) Configured Models

Drive Model Number
Physical Dimensions (in.)
Weight (lbs.)1
Drawing Number
NEMA 12 Configured
H
W
D
A1C2B002
28.77
17.95
17.27
140
A1C2B003
A1C2B004
A1C2B007
A1C2B011
A1C2B014
A1C2B021
34.77
20.45
17.27
200
A1C2B027
A1C2B034
39.77
25.45
17.27
250
A1C2B040
A1C2B052
51.14
32.73
21.47
410
A1C2B065
420
A1C2B077
475
A1C2B096
500
A1C2B124
525
A1C2B156
550
A1C2B180
84.16
41.26
31.57
1300
A1C2B240
1400
A1C2B302
1500
A1C2B361
1600
A1C2B414
1700
A1C2B477
84.06
69.76
30.50
2000
A1C2B590
2100
A1C2B810
84
85.5
38.5
2800
A1C2B930
A1C2BK09
2950
A1C2BK20
  1. This data represents the drive weight only, not shipping weight.

Back to Top

 

480V NEMA 1 Heavy Duty (HD) Configured Models

Drive Model Number
Physical Dimensions (in.)
Weight (lbs.)1
Drawing Number
NEMA 1 Configured
H
W
D
A1C4B002
28.8
18.3
13.8
140
A1C4B003
A1C4B004
A1C4B007
A1C4B011
A1C4B014
A1C4B021
34.8
20.6
14.4
200
A1C4B027
A1C4B034
39.8
25.9
15.2
260
A1C4B040
A1C4B052
50.8
32.6
18.9
425
A1C4B065
475
A1C4B077
475
A1C4B096
500
A1C4B124
525
A1C4B180
84.16
41.26
31.57
1300
A1C4B240
1400
A1C4B302
1500
A1C4B361
1600
A1C4B414
84.06
69.76
30.50
1700??
 
A1C4B477
2000
A1C4B515
2000
 
A1C4B590
2100
A1C4B720
84
85.5
38.5
2800
A1C4B810
A1C4B930
2950
A1C4BK09
  1. This data represents the drive weight only, not shipping weight.

Back to Top

 

480V NEMA 12 Heavy Duty (HD) Configured Models

Drive Model Number
Physical Dimensions (in.)
Weight (lbs.)1
Drawing Number
NEMA 12 Configured
H
W
D
A1C5B002
28.77
17.95
17.27
140
A1C5B003
A1C5B004
A1C5B007
A1C5B011
A1C5B014
A1C5B021
34.77
20.45
17.27
200
A1C5B027
A1C5B034
39.77
25.45
17.27
260
A1C5B040
A1C5B052
51.14
32.73
21.47
410
A1C5B065
420
A1C5B077
475
A1C5B096
500
A1C5B124
525
A1C5B180
84.16
41.26
31.57
1300
A1C5B240
1400
A1C5B302
1500
A1C5B361
1600
A1C5B414
84.06
69.76
30.50
1800
A1C5B477
2000
A1C5B515
2000
A1C5B590
2100
A1C5B720
84
85.5
38.5
2800
A1C5B810
A1C5B930
2950
A1C5BK09
  1. This data represents the drive weight only, not shipping weight.

Back to Top

600V NEMA 1 Normal Duty (ND) Configured Models

Drive Model Number
Physical Dimensions (in.)
Weight (lbs.)1
Drawing Number
NEMA 1 Configured
H
W
D
A1C1C1P7
28.8
18.3
13.8
140
A1C1C002
A1C1C003
A1C1C006
A1C1C009
A1C1C011
A1C1C017
34.8
20.6
14.4
200
A1C1C022
39.8
25.9
15.2
240
A1C1C027
A1C1C032
A1C1C041
51.14
32.73
18.9
420
A1C1C052
440
A1C1C062
500
A1C1C077
525
A1C1C099
525
A1C1C125
84.16
41.26
31.57
1250
A1C1C144
1300
A1C1C192
1400
A1C1C242
1500
  1. This data represents the drive weight only, not shipping weight.

Back to Top

600V NEMA 12 Normal Duty (ND) Configured Models

Drive Model Number
Physical Dimensions (in.)
Weight (lbs.)1
Drawing Number
NEMA 12 Configured
H
W
D
A1C2C1P7
28.77
17.95
17.27
140
A1C2C002
A1C2C003
A1C2C006
A1C2C009
A1C2C011
34.77
20.45
17.27
200
A1C2C017
A1C2C022
39.77
25.45
17.27
240
A1C2C027
A1C2C032
51.14
32.73
21.47
420
A1C2C041
A1C2C052
440
A1C2C062
500
A1C2C077
525
A1C2C099
84.16
41.26
31.57
1250
A1C2C125
A1C2C144
1300
A1C2C192
1400
A1C2C242
1500
  1. This data represents the drive weight only, not shipping weight.

Back to Top

600V NEMA 1 Heavy Duty (HD) Configured Models

Drive Model Number
Physical Dimensions (in.)
Weight (lbs.)1
Drawing Number
NEMA 1 Configured
H
W
D
A1C4C1P7
28.8
18.3
13.8
140
A1C4C002
A1C4C003
A1C4C006
A1C4C009
A1C4C011
34.8
20.6
14.4
200
A1C4C017
A1C4C022
39.8
25.9
15.2
240
A1C4C027
A1C4C032
50.8
32.6
18.9
420
A1C4C041
A1C4C052
440
A1C4C062
500
A1C4C077
525
A1C4C099
84.16
41.26
31.57
1250
A1C4C125
A1C4C144
1300
A1C4C192
1400
  1. This data represents the drive weight only, not shipping weight.

Back to Top

600V NEMA 12 Heavy Duty (HD) Configured Models

Drive Model Number
Physical Dimensions (in.)
Weight (lbs.)1
Drawing Number
NEMA 12 Configured
H
W
D
A1C5C1P7
28.77
17.95
17.27
140
A1C5C002
A1C5C003
A1C5C006
A1C5C009
A1C5C011
34.77
20.45
17.27
200
A1C5C017
A1C5C022
39.77
25.45
17.27
240
A1C5C027
A1C5C032
51.14
32.73
21.47
420
A1C5C041
A1C5C052
440
A1C5C062
500
A1C5C077
525
A1C5C099
84.16
41.26
31.57
1250
A1C5C125
A1C5C144
1300
A1C5C192
1400
  1. This data represents the drive weight only, not shipping weight.

Back to Top

240V NEMA 3R Normal Duty (ND)

Drive Model Number
Physical Dimensions (in.)
Weight (lbs.)1
Drawing Number
H
W
D
A1C3A004
28.5
18
21.5
140
A1C3A006
A1C3A009
A1C3A015
A1C3A022
34.8
20.5
21.5
200
A1C3A028
A1C3A042
39.8
25.5
21.5
260
A1C3A054
A1C3A068
A1C3A080
A1C3A104
50.8
39
21.5
400
A1C3A130
425
A1C3A154
500
A1C3A192
91.1
41.3
46.6
1200
A1C3A248
1300
A1C3A312
1400
A1C3A360
1450
  1. This data represents the drive weight only, not shipping weight.
  2. Optional Freestanding Leg Kits available if floor-mounting of these enclosures is desired.

Back to Top

240V NEMA 3R Heavy Duty (HD)

Drive Model Number
Physical Dimensions (in.)
Weight (lbs.)1
Drawing Number
H
W
D
A1C6A004
28.5
18
21.5
140
A1C6A006
A1C6A009
A1C6A015
A1C6A022
34.8
20.5
21.5
200
A1C6A028
A1C6A042
39.8
25.5
21.5
260
A1C6A054
A1C6A068
A1C6A080
A1C6A104
50.8
39
21.5
400
A1C6A130
425
A1C6A154
500
A1C6A192
91.1
41.3
46.6
1200
A1C6A248
1300
A1C6A312
1400
A1C6A360
1450
  1. This data represents the drive weight only, not shipping weight.
  2. Optional Freestanding Leg Kits available if floor-mounting of these enclosures is desired.

Back to Top
 

480V NEMA 3R Normal Duty (ND)

Drive Model Number
Physical Dimensions (in.)
Weight (lbs.)1
Drawing Number
H
W
D
A1C3B002
28.5
18
21.5
140
A1C3B003
A1C3B004
A1C3B007
A1C3B011
A1C3B014
A1C3B021
34.8
20.5
21.5
200
A1C3B027
A1C3B034
39.8
25.5
21.5
260
A1C3B040
A1C3B052
50.8
39
21.5
410
A1C3B065
420
A1C3B077
475
A1C3B096
500
A1C3B124
525
A1C3B156
550
A1C3B180
91.1
41.3
46.6
1300
A1C3B240
1400
A1C3B302
1500
A1C3B361
1600
A1C3B414
1700
A1C3B477
91.1
66.3
43.5
2000
A1C3B590
2100
A1C3B810
91.1
81.8
51.3
2900
A1C3B930
A1C3BK09
3050
A1C3BK20
  1. This data represents the drive weight only, not shipping weight.
  2. Optional Freestanding Leg Kits available if floor-mounting of these enclosures is desired.

Back to Top
 

480V NEMA 3R Heavy Duty (HD)

Drive Model Number
Physical Dimensions (in.)
Weight (lbs.)1
Drawing Number
H
W
D
A1C6B002
28.5
18
21.5
140
A1C6B003
A1C6B004
A1C6B007
A1C6B011
A1C6B014
A1C6B021
34.8
20.5
21.5
200
A1C6B027
A1C6B034
39.8
25.5
21.5
260
A1C6B040
A1C6B052
50.8
39
21.5
410
A1C6B065
420
A1C6B077
475
A1C6B096
500
A1C6B124
525
A1C6B180
91.1
41.3
46.6
1300
A1C6B240
1400
A1C6B302
1500
A1C6B361
1600
A1C6B414
1700
A1C6B477
91.1
66.3
43.5
2000
A1C6B590
2100
A1C6B720
91.1
81.8
51.3
2900
A1C6B810
A1C6B930
3050
A1C6BK09
  1. This data represents the drive weight only, not shipping weight.
  2. Optional Freestanding Leg Kits available if floor-mounting of these enclosures is desired.

Back to Top

600V NEMA 3R Normal Duty (ND)

Drive Model Number
Physical Dimensions (in.)
Weight (lbs.)1
Drawing Number
H
W
D
A1C3C1P7
28.5
18
21.5
140
A1C3C002
A1C3C003
A1C3C006
A1C3C009
A1C3C011
A1C3C017
34.8
20.5
21.5
200
A1C3C022
39.8
25.5
21.5
240
A1C3C027
260
A1C3C032
425
A1C3C041
50.8
39
21.5
420
A1C3C052
A1C3C062
500
A1C3C077
525
 
A1C3C099
550
A1C3C125
91.1
41.3
46.6
1300
A1C3C144
A1C3C192
1500
A1C3C242
  1. This data represents the drive weight only, not shipping weight.
  2. Optional Freestanding Leg Kits available if floor-mounting of these enclosures is desired.

Back to Top
 

600V NEMA 3R Heavy Duty (HD)

Drive Model Number
Physical Dimensions (in.)
Weight (lbs.)1
Drawing Number
H
W
D
A1C6C1P7
28.5
18.0
21.5
140
A1C6C002
A1C6C003
A1C6C006
A1C6C009
A1C6C011
A1C6C017
34.8
20.5
21.5
200
A1C6C022
39.8
25.5
21.5
240
A1C6C027
260
A1C6C032
425
A1C6C041
50.8
39.0
21.5
420
A1C6C052
A1C6C062
500
A1C6C077
525
A1C6C099
550
A1C6C125
91.1
41.3
46.6
1300
A1C6C144
A1C6C192
1500
A1C6C242
  1. This data represents the drive weight only, not shipping weight.
  2. Optional Freestanding Leg Kits available if floor-mounting of these enclosures is desired.

Back to Top