A1000 Configured
Breadcrumb
Navigation Menu
Products
A1000 Configured
A1000 Configured
A1000 Configured - YAIALL
![](https://www.yaskawa.com/documents/20197/989217/a1000-configured-200x150.png/1dfc1434-e392-44e7-95f1-5f6124f8db6b?version=1.0&t=1460080998493)
Configured Product for A1000 Drive
The A1000 Configured package provides an A1000 in a NEMA 1 (uL Type 1) or NEMA 12 (uL Type 12) or NEMA 3R (UL Type 3R) enclosure, with space for several commonly used options, such as reactors, RFI filters, circuit breakers, etc. The A1000 Configured Package has been designed for flexibility in providing the features and options commonly requested.
This Configured package is designed for tough industrial environments. It is rugged and reliable. A variety of enclosure options provide the right environmental protection.
TemplateWeb
Models & Ratings
A1000 Configured - Overview
240V: NEMA 1 | NEMA 12 | NEMA 3R
480V: NEMA 1 | NEMA 12 | NEMA 3R
600V: NEMA 1 | NEMA 12 | NEMA 3R
240V NEMA 1 Normal Duty (ND) and Heavy Duty (HD) Configured Models
Normal Duty
|
Heavy Duty
|
Rated Output Current (Amps)
|
Nominal HP
|
---|---|---|---|
A1C1A002
|
A1C4A002
|
2.3
|
1/2
|
A1C1A003
|
A1C4A003
|
3.2
|
3/4
|
A1C1A004
|
A1C4A004
|
4.2
|
1
|
A1C1A006
|
A1C4A006
|
6.8
|
2
|
A1C1A009
|
A1C4A009
|
9.6
|
3
|
A1C1A015
|
A1C4A015
|
15.2
|
5
|
A1C1A022
|
A1C4A022
|
22
|
7.5
|
A1C1A028
|
A1C4A028
|
28
|
10
|
A1C1A042
|
A1C4A042
|
42
|
15
|
A1C1A054
|
A1C4A054
|
54
|
20
|
A1C1A068
|
A1C4A068
|
68
|
25
|
A1C1A080
|
A1C4A080
|
80
|
30
|
A1C1A104
|
A1C4A104
|
104
|
40
|
A1C1A130
|
A1C4A130
|
130
|
50
|
A1C1A154
|
A1C4A154
|
154
|
60
|
A1C1A192
|
A1C4A192
|
192
|
75
|
A1C1A248
|
A1C4A248
|
248
|
100
|
A1C1A312
|
A1C4A312
|
312
|
125
|
A1C1A360
|
A1C4A360
|
360
|
150
|
240V NEMA 12 Normal Duty (ND) & Heavy Duty (HD) Configured Models
Normal Duty
|
Heavy Duty
|
Rated Output Current (Amps)
|
Nominal HP
|
---|---|---|---|
A1C2A004
|
A1C5A004
|
4.2
|
1
|
A1C2A006
|
A1C5A006
|
6.8
|
2
|
A1C2A009
|
A1C5A009
|
9.6
|
3
|
A1C2A015
|
A1C5A015
|
15.2
|
5
|
A1C2A022
|
A1C5A022
|
22
|
7.5
|
A1C2A028
|
A1C5A028
|
28
|
10
|
A1C2A042
|
A1C5A042
|
42
|
15
|
A1C2A054
|
A1C5A054
|
54
|
20
|
A1C2A068
|
A1C5A068
|
68
|
25
|
A1C2A080
|
A1C5A080
|
80
|
30
|
A1C2A104
|
A1C5A104
|
104
|
40
|
A1C2A130
|
A1C5A130
|
130
|
50
|
A1C2A154
|
A1C5A154
|
154
|
60
|
A1C2A192
|
A1C5A192
|
192
|
75
|
A1C2A248
|
A1C5A248
|
248
|
100
|
A1C2A312
|
A1C5A312
|
312
|
125
|
A1C2A360
|
A1C5A360
|
360
|
150
|
480V NEMA 1 Normal Duty (ND) & Heavy Duty (HD) Configured Models
Normal Duty
|
Heavy Duty
|
Rated Output Current (Amps)
|
Nominal HP
|
---|---|---|---|
A1C1B001
|
A1C4B001
|
1.6
|
3/4
|
A1C1B002
|
A1C4B002
|
2.1
|
1
|
A1C1B003
|
A1C4B003
|
3.4
|
2
|
A1C1B004
|
A1C4B004
|
4.8
|
3
|
A1C1B007
|
A1C4B007
|
7.6
|
5
|
A1C1B011
|
A1C4B011
|
11
|
7.5
|
A1C1B014
|
A1C4B014
|
14
|
10
|
A1C1B021
|
A1C4B021
|
21
|
15
|
A1C1B027
|
A1C4B027
|
27
|
20
|
A1C1B034
|
A1C4B034
|
34
|
25
|
A1C1B040
|
A1C4B040
|
40
|
30
|
A1C1B052
|
A1C4B052
|
52
|
40
|
A1C1B065
|
A1C4B065
|
65
|
50
|
A1C1B077
|
A1C4B077
|
77
|
60
|
A1C1B096
|
A1C4B096
|
96
|
75
|
A1C1B124
|
A1C4B124
|
124
|
100
|
A1C1B156
|
N/A
|
156
|
125
|
A1C1B180
|
A1C4B180
|
180
|
150
|
A1C1B240
|
A1C4B240
|
240
|
200
|
A1C1B302
|
A1C4B302
|
302
|
250
|
A1C1B361
|
A1C4B361
|
361
|
300
|
A1C1B414
|
A1C4B414
|
414
|
350
|
A1C1B477
|
A1C4B477
|
477
|
400
|
A1C1B515
|
A1C4B515
|
515
|
450
|
A1C1B590
|
A1C4B590
|
590
|
500
|
A1C1B810
|
A1C4B810
|
810
|
700
|
A1C1B930
|
A1C4B930
|
930
|
800
|
A1C1BK09
|
A1C4BK09
|
1090
|
900
|
A1C1BK20
|
N/A
|
1200
|
1000
|
480V NEMA 12 Normal Duty (ND) & Heavy Duty (HD) Configured Models
Normal Duty
|
Heavy Duty
|
Rated Output Current (Amps)
|
Nominal HP
|
---|---|---|---|
A1C2B002
|
A1C5B002
|
2.1
|
1
|
A1C2B003
|
A1C5B003
|
3.4
|
2
|
A1C2B004
|
A1C5B004
|
4.8
|
3
|
A1C2B007
|
A1C5B007
|
7.6
|
5
|
A1C2B011
|
A1C5B011
|
11
|
7.5
|
A1C2B014
|
A1C5B014
|
14
|
10
|
A1C2B021
|
A1C5B021
|
21
|
15
|
A1C2B027
|
A1C5B027
|
27
|
20
|
A1C2B034
|
A1C5B034
|
34
|
25
|
A1C2B040
|
A1C5B040
|
40
|
30
|
A1C2B052
|
A1C5B052
|
52
|
40
|
A1C2B065
|
A1C5B065
|
65
|
50
|
A1C2B077
|
A1C5B077
|
77
|
60
|
A1C2B096
|
A1C5B096
|
96
|
75
|
A1C2B124
|
A1C5B124
|
124
|
100
|
A1C2B156
|
N/A
|
156
|
125
|
A1C2B180
|
A1C5B180
|
180
|
150
|
A1C2B240
|
A1C5B240
|
240
|
200
|
A1C2B302
|
A1C5B302
|
302
|
250
|
A1C2B361
|
A1C5B361
|
361
|
300
|
A1C2B414
|
A1C5B414
|
414
|
350
|
A1C2B477
|
A1C5B477
|
477
|
400
|
A1C5B515
|
A1C5B515
|
515
|
450
|
A1C2B590
|
A1C5B590
|
590
|
500
|
A1C2B810
|
A1C5B810
|
810
|
700
|
A1C2B930
|
A1C5B930
|
930
|
800
|
A1C2BK09
|
A1C5BK09
|
1090
|
900
|
A1C2BK20
|
N/A
|
1200
|
1000
|
600V NEMA 1 Normal Duty (ND) & Heavy Duty (HD) Configured Models
Normal Duty
|
Heavy Duty
|
Rated Output Current (Amps)
|
Nominal HP
|
---|---|---|---|
A1C1C1P7
|
A1C4C1P7
|
1.7
|
1
|
A1C1C002
|
A1C4C002
|
2.7
|
2
|
A1C1C003
|
A1C4C003
|
3.9
|
3
|
A1C1C006
|
A1C4C006
|
6.1
|
5
|
A1C1C009
|
A1C4C009
|
9
|
7.5
|
A1C1C011
|
A1C4C011
|
11
|
10
|
A1C1C017
|
A1C4C017
|
17
|
15
|
A1C1C022
|
A1C4C022
|
22
|
20
|
A1C1C027
|
A1C4C027
|
27
|
25
|
A1C1C032
|
A1C4C032
|
32
|
30
|
A1C1C041
|
A1C4C041
|
41
|
40
|
A1C1C052
|
A1C4C052
|
52
|
50
|
A1C1C062
|
A1C4C062
|
62
|
60
|
A1C1C077
|
A1C4C077
|
77
|
75
|
A1C1C099
|
A1C4C099
|
99
|
100
|
A1C1C125
|
A1C4C125
|
125
|
125
|
A1C1C144
|
A1C4C144
|
144
|
150
|
A1C1C192
|
A1C4C192
|
192
|
200
|
A1C1C242
|
A1C4C242
|
242
|
250
|
600V NEMA 12 Normal Duty (ND) & Heavy Duty (HD) Configured Models
Normal Duty
|
Heavy Duty
|
Rated Output Current (Amps)
|
Nominal HP
|
---|---|---|---|
A1C2C1P7
|
A1C5C1P7
|
1.7
|
1
|
A1C2C002
|
A1C5C002
|
2.7
|
2
|
A1C2C003
|
A1C5C003
|
3.9
|
3
|
A1C2C006
|
A1C5C006
|
6.1
|
5
|
A1C2C009
|
A1C5C009
|
9
|
7.5
|
A1C2C011
|
A1C5C011
|
11
|
10
|
A1C2C017
|
A1C5C017
|
17
|
15
|
A1C2C022
|
A1C5C022
|
22
|
20
|
A1C2C027
|
A1C5C027
|
27
|
25
|
A1C2C032
|
A1C5C032
|
32
|
30
|
A1C2C041
|
A1C5C041
|
41
|
40
|
A1C2C052
|
A1C5C052
|
52
|
50
|
A1C2C062
|
A1C5C062
|
62
|
60
|
A1C2C077
|
A1C5C077
|
77
|
75
|
A1C2C099
|
A1C5C099
|
99
|
100
|
A1C2C125
|
A1C5C125
|
125
|
125
|
A1C2C144
|
A1C5C144
|
144
|
150
|
A1C2C192
|
A1C5C192
|
192
|
200
|
A1C2C242
|
A1C5C242
|
242
|
250
|
240V NEMA 3R Normal Duty (ND) Configured Models
Normal Duty
|
Rated Output Current (Amps)
|
Nominal HP |
---|---|---|
A1C3A004
|
4.2
|
1 |
A1C3A006
|
6.8 | 2 |
A1C3A009
|
9.6
|
3 |
A1C3A015
|
15.2 | 5 |
A1C3A022
|
22
|
7.5 |
A1C3A028
|
28 | 10 |
A1C3A042
|
42
|
15 |
A1C3A054
|
54 | 20 |
A1C3A068
|
68 | 25 |
A1C3A080
|
80 | 30 |
A1C3A104
|
104
|
40 |
A1C3A130
|
130 | 50 |
A1C3A154
|
154
|
60 |
A1C3A192
|
192
|
75 |
A1C3A248
|
248
|
100 |
A1C3A312
|
312
|
125 |
A1C3A360
|
360 | 150 |
240V NEMA 3R Heavy Duty (HD) Configured Models
Heavy Duty
|
Rated Output Current (Amps)
|
Nominal HP |
---|---|---|
A1C6A004
|
4.2
|
1 |
A1C6A006
|
6.8 | 2 |
A1C6A009
|
9.6
|
3 |
A1C6A015
|
15.2 | 5 |
A1C6A022
|
22 | 7.5 |
A1C6A028
|
28
|
10 |
A1C6A042
|
42 | 15 |
A1C6A054
|
54
|
20 |
A1C6A068
|
68 | 25 |
A1C6A080
|
80
|
30 |
A1C6A104
|
104 | 40 |
A1C6A130
|
130
|
50 |
A1C6A154
|
154
|
60 |
A1C6A192
|
192
|
75 |
A1C6A248
|
248
|
100 |
A1C6A312
|
312
|
125 |
A1C6A360
|
360
|
150 |
480V NEMA 3R Normal Duty (ND) Configured Models
Normal Duty
|
Rated Output Current (Amps) |
Nominal HP
|
---|---|---|
A1C3B002
|
2.1 |
1
|
A1C3B003
|
3.4 | 2 |
A1C3B004
|
4.8 |
3
|
A1C3B007
|
7.6 | 5 |
A1C3B011
|
11 |
7.5
|
A1C3B014
|
14 | 10 |
A1C3B021
|
21 |
15
|
A1C3B027
|
27 | 20 |
A1C3B034
|
34 |
25
|
A1C3B040
|
40 | 30 |
A1C3B052
|
52 |
40
|
A1C3B065
|
65 |
50
|
A1C3B077
|
77 |
60
|
A1C3B096
|
96 |
75
|
A1C3B124
|
124 |
100
|
A1C3B156
|
156 |
125
|
A1C3B180
|
180 |
150
|
A1C3B240
|
240 |
200
|
A1C3B302
|
302 |
250
|
A1C3B361
|
361 |
300
|
A1C3B414
|
414 |
350
|
A1C3B477
|
477 |
400
|
A1C3B590
|
590 |
500
|
A1C3B810 | 810 | 700 |
A1C3B930 | 930 | 800 |
A1C3BK09 | 1090 | 900 |
A1C3BK20 | 1200 | 1000 |
480V NEMA 3R Heavy Duty (HD) Configured Models
Heavy Duty
|
Rated Output Current (Amps) |
Nominal HP
|
---|---|---|
A1C6B002
|
2.1 |
1
|
A1C6B003
|
3.4 | 2 |
A1C6B004
|
4.8 | 3 |
A1C6B007
|
7.6 | 5 |
A1C6B011
|
11 |
7.5
|
A1C6B014
|
14 | 10 |
A1C6B021
|
21 |
15
|
A1C6B027
|
27 | 20 |
A1C6B034
|
34 |
25
|
A1C6B040
|
40 | 30 |
A1C6B052
|
52 |
40
|
A1C6B065
|
65 |
50
|
A1C6B077
|
77 | 60 |
A1C6B096
|
96 |
75
|
A1C6B124
|
124 |
100
|
A1C6B180
|
180 |
150
|
A1C6B240
|
240 |
200
|
A1C6B302
|
302 | 250 |
A1C6B361
|
361 |
300
|
A1C6B414
|
414 | 350 |
A1C6B477
|
477 | 400 |
A1C6B590
|
590 |
500
|
A1C6B720 | 720 | 600 |
A1C6B810 | 810 | 700 |
A1C6B930 | 930 | 800 |
A1C6BK09 | 1090 | 900 |
600V NEMA 3R Normal Duty (ND) Configured Models
Normal Duty
|
Rated Output Current (Amps)
|
Nominal HP |
---|---|---|
A1C3C1P7
|
1.7
|
1 |
A1C3C002
|
2.7 | 2 |
A1C3C003
|
3.9
|
3 |
A1C3C006
|
6.1 | 5 |
A1C3C009
|
9
|
7.5 |
A1C3C011
|
11 | 10 |
A1C3C017
|
17
|
15 |
A1C3C022
|
22
|
20 |
A1C3C027
|
27
|
25 |
A1C3C032
|
32
|
30 |
A1C3C041
|
41
|
40 |
A1C3C052
|
52
|
50 |
A1C3C062
|
62
|
60 |
A1C3C077
|
77
|
75 |
A1C3C099
|
99
|
100 |
A1C3C125
|
125
|
125 |
A1C3C144
|
144 | 150 |
A1C3C192
|
192
|
200 |
A1C3C242
|
242 | 250 |
600V NEMA 3R Heavy Duty (HD) Configured Models
Heavy Duty
|
Rated Output Current (Amps)
|
Nominal HP |
---|---|---|
A1C6C1P7
|
1.7
|
1 |
A1C6C002
|
2.7 | 2 |
A1C6C003
|
3.9
|
3 |
A1C6C006
|
6.1 | 5 |
A1C6C009
|
9 | 7.5 |
A1C6C011
|
11
|
10 |
A1C6C017
|
17
|
15 |
A1C6C022
|
22
|
20 |
A1C6C027
|
27
|
25 |
A1C6C032
|
32
|
30 |
A1C6C041
|
41
|
40 |
A1C6C052
|
52
|
50 |
A1C6C062
|
62
|
60 |
A1C6C077
|
77
|
75 |
A1C6C099
|
99
|
100 |
A1C6C125
|
125 | 125 |
A1C6C144
|
144 | 150 |
A1C6C192
|
192
|
200 |
Node: dxpprd02:8080