P7 Drive
Breadcrumb
Navigation Menu
P7 Drive
P7 Drive
P7 Drive - YAI
5 - 500 HP
The P7 was designed for variable torque applications like Fans and Centrifugal Pumps. It was supplied with V/f control and Normal Duty overload rating of 110% for one minute.
TemplateWeb
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimensions Enclosure, NEMA 1 or 12, Wall Mount, Single Door, External Heatsink with Main Input Circuit Breaker DD.AFD.087.01 98KB 6.6MB 133KBRev Date:08/20/2004
|
98KB
6.6MB 133KB |
08/20/2004 | |
Dimensions Enclosure, NEMA 1 or 12, Wall-Mount, Single Door, External Heatsink, with Add-on box. DD.AFD.087.01.AO 103KB 8.0MB 144KBRev Date:08/20/2004
|
103KB
8.0MB 144KB |
08/20/2004 | |
Dimensions Enclosure, NEMA 1 or 12, Wall Mount, Single Door, External Heatsink with Main Input Circuit Breaker DD.AFD.088.01 99KB 10.6MB 136KBRev Date:08/20/2004
|
99KB
10.6MB 136KB |
08/20/2004 | |
Dimensions Enclosure, NEMA 1 or 12, Wall-Mount, External Heatsink, with Add-on Box DD.AFD.088.01.AO 108KB 12.5MB 143KBRev Date:08/20/2004
|
108KB
12.5MB 143KB |
08/20/2004 | |
Dimensions Enclosure, NEMA 1 or 12, Floor Mount, Single Door, External Heatsink DD.AFD.091.01 87KB 114KB 1.5MBRev Date:08/20/2004
|
87KB
114KB 1.5MB |
08/20/2004 | |
Dimensions Enclosure, NEMA 3R, Floor Mount, Single Door DD.AFD.189.01 356KB 168KBRev Date:09/26/2007
|
356KB
168KB |
09/26/2007 | |
Dimensions Enclosure, NEMA 3R, Floor Mount, Double Door DD.AFD.190.01 401KB 155KBRev Date:09/27/2007
|
401KB
155KB |
09/27/2007 | |
Dimensions Enclosure, NEMA 3R, Wall Mount, Single Door DD.AFD.198.01 298KB 520KB 557KBRev Date:10/29/2009
|
298KB
520KB 557KB |
10/29/2009 | |
Dimensions Enclosure, NEMA 3R, Wall Mount, Single Door DD.AFD.199.01 332KB 778KB 215KBRev Date:10/30/2009
|
332KB
778KB 215KB |
10/30/2009 | |
Leg Stand Mounting Option Dimensions DD.AFD.200.01 722KB 1.2MBRev Date:09/16/2009
|
722KB
1.2MB |
09/16/2009 | |
Dimension Drawing for P7 drive Frame Size 10 for CIMR-P7U2055 to 2075, 4075 to 4090) DD.P7.FR10.IP00.01 221KB 1.4MBRev Date:06/06/2005
|
221KB
1.4MB |
06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 10 NEMA Type 1/IP20 for P7U2055 to 2075, 4075 to 4090 DD.P7.FR10.N1.01 198KB 1.2MBRev Date:06/06/2005
|
198KB
1.2MB |
06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 11 IP00 (for CIMR-P7U2090, 4110 to 4132) DD.P7.FR11.IP00.01 2.9MB 246KBRev Date:06/06/2005
|
2.9MB
246KB |
06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 11 NEMA Type 1/IP20 for CIMR-P7U2090, 4110 to 4132 DD.P7.FR11.N1.01 230KB 2.8MBRev Date:06/06/2005
|
230KB
2.8MB |
06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 12 IP00 (for CIMR-P7U2110) DD.P7.FR12.IP00.01 3.0MB 235KBRev Date:06/06/2005
|
3.0MB
235KB |
06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 13 IP00 for CIMR-P7U4160 DD.P7.FR13.IP00.01 3.0MB 238KBRev Date:06/06/2005
|
3.0MB
238KB |
06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 13 NEMA Type 1/IP20 for CIMR-P7U4160 DD.P7.FR13.N1.01 229KB 3.1MBRev Date:06/06/2005
|
229KB
3.1MB |
06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 14 IP00 (for CIMR-P7U4185 and 4220) DD.P7.FR14.IP00.01 229KB 3.0MBRev Date:06/06/2005
|
229KB
3.0MB |
06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 14 NEMA Type 1/IP20 for CIMR-P7U4185 and 4220 DD.P7.FR14.N1.01 5.7MB 221KB 1.4MBRev Date:08/08/2008
|
5.7MB
221KB 1.4MB |
08/08/2008 | |
Dimension Drawing for P7 drive Frame Size 15 IP00 (for CIMR-P7U4300) DD.P7.FR15.IP00.01 300KB 4.1MBRev Date:06/06/2005
|
300KB
4.1MB |
06/06/2005 | |