P7 Drive
Breadcrumb
Navigation Menu
P7 Drive
P7 Drive
P7 Drive - YAI
5 - 500 HP
The P7 was designed for variable torque applications like Fans and Centrifugal Pumps. It was supplied with V/f control and Normal Duty overload rating of 110% for one minute.
TemplateWeb
Electrical
Showing 1 to 10 of 10 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Schematic for P7 Drive DS.P7.01 550KB 236KB 135KBRev Date:11/16/2005
|
550KB
236KB 135KB |
11/16/2005 | |
Schematic for P7B/Bypass DS.P7B.01 129KB 298KB 182KB 645KB 740KBRev Date:08/08/2008
|
129KB
298KB 182KB 645KB 740KB |
08/08/2008 | |
Schematic for P7B Bypass Drive in NEMA 3R Enclosure DS.P7B.03 484KB 624KBRev Date:05/01/2007
|
484KB
624KB |
05/01/2007 | |
Schematic for P7B Bypass Drive in NEMA 3R Enclosure DS.P7B.04 589KB 450KBRev Date:05/01/2007
|
589KB
450KB |
05/01/2007 | |
Schematic P7C Configured Wall Mount DS.P7C.01 102KB 134KB 557KB 215KB 201KBRev Date:05/23/2008
|
102KB
134KB 557KB 215KB 201KB |
05/23/2008 | |
Schematic for P7C Configured Floor Mount DS.P7C.02 132KB 581KB 195KB 209KB 106KBRev Date:05/23/2008
|
132KB
581KB 195KB 209KB 106KB |
05/23/2008 | |
Schematic for P7C Configured Drive in NEMA 3R Enclosure DS.P7C.03 650KB 506KBRev Date:06/22/2007
|
650KB
506KB |
06/22/2007 | |
Schematic for P7C Configured Drive in NEMA 3R Enclosure DS.P7C.04 644KB 500KBRev Date:07/12/2007
|
644KB
500KB |
07/12/2007 | |
Schematic for P7C Configured Drive in NEMA 3R Enclosure DS.P7C.05 618KB 477KBRev Date:07/12/2007
|
618KB
477KB |
07/12/2007 | |
Wiring Diagram for DriveWizard and DriveWizard Plus Cable to Drive WD.DW.05 99KBRev Date:10/24/2023
|
99KB
|
10/24/2023 | |
Showing 1 to 10 of 10 entries.