P7 Configured Drive
Breadcrumb
Navigation Menu
P7 Configured Drive
P7 Configured Drive
P7 Configured Drive - YAI
5 - 500 HP
The P7/Configured package provided a P7 in a NEMA 1, NEMA 12 FVFF, or NEMA 3R enclosure, with space for several commonly used options, such as reactors, RFI filters, circuit breakers, etc. The P7 and P7/Configured were designed for flexibility in providing the features and options commonly demanded by facility designers.
TemplateWeb
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimensions Enclosure, NEMA 1 or 12, Wall Mount, Single Door, External Heatsink with Main Input Circuit Breaker DD.AFD.087.01 98KB 6.6MB 133KBRev Date:08/20/2004
|
98KB
6.6MB 133KB |
08/20/2004 | |
Dimension Drawing for Enclosure, NEMA 1/12, Floor Mount, Double Door, External Heatsink, 73 Wide DD.AFD.096.01 88KB 1.8MB 126KBRev Date:04/26/2004
|
88KB
1.8MB 126KB |
04/26/2004 | |
Dimension Drawing for Enclosure,Floor Mount, Single Door, Internal Heatsink DD.AFD.183.01 93KB 120KBRev Date:05/27/2008
|
93KB
120KB |
05/27/2008 | |
Dimension Drawing for Enclosure NEMA 12 FVFF, Floor Mount, Single Door, External Heatsink, Debris Shield, 38 Inch Wide DD.AFD.183.06 115KB 872KBRev Date:06/24/2008
|
115KB
872KB |
06/24/2008 | |
Dimension Drawing for Enclosure, NEMA 12 FVFF, Floor Mount, Double Door, External Heatsink, Debris Shield, 73 Inch Wide DD.AFD.184.08 113KB 1009KBRev Date:06/24/2008
|
113KB
1009KB |
06/24/2008 | |
Dimensions Enclosure, NEMA 3R, Wall Mount, Single Door DD.AFD.198.01 298KB 520KB 557KBRev Date:10/29/2009
|
298KB
520KB 557KB |
10/29/2009 | |
Dimensions Enclosure, NEMA 3R, Wall Mount, Single Door DD.AFD.199.01 332KB 778KB 215KBRev Date:10/30/2009
|
332KB
778KB 215KB |
10/30/2009 | |
Leg Stand Mounting Option Dimensions DD.AFD.200.01 722KB 1.2MBRev Date:09/16/2009
|
722KB
1.2MB |
09/16/2009 | |
Operator Drawing P7C Drive DO.P7C.01 85KB 156KB 413KBRev Date:08/24/2004
|
85KB
156KB 413KB |
08/24/2004 | |