P1000 Drive
Breadcrumb
Navigation Menu
Products
P1000 Drive
P1000 Drive
P1000 Drive

3/4 - 1000 HP
The P1000 drive provides simple, reliable, cost-effective control for variable-torque loads through 1000 HP. Specific application features, energy savings, and network connectivity make the P1000 a great choice for industrial fans and pumps.
TemplateWeb
Power
P1000 Drive - Options
This array of Power-related options are available for Yaskawa AC drives as shown. Some may be factory-mounted within a drive enclosure, others may be separately mounted.
Power Options |
More Information
|
---|---|
24VDC Control Power Unit...This option provides board-level component voltages for the A1000 drive when provided with 24VDC from an external, customer-supplied source. It is used to maintain both drive control power and network communications (when utilized). Option kit for customer mounting. | |
Reactor...Used on either the input or output of a drive to reduce the effect of line-side or load-side transients. These 3-phase reactors are available in a NEMA 1 enclosure for field installation, or factory installed in a Configured package. | |
DC Bus Reactor...Used in place of an input reactor to improve power factor. Helps attenuate distortion back to the line and to reduce DC bus ripple current. Available in a NEMA 1 enclosure for field installation, or factory installed in a Configured package. | |
EMC Filters...Used on the input of the drive to attenuate possible drive-generated noise. Filters should always be mounted as close to the drive a possible. These filters meet the requirements for CE. |
Node: dxpprd02:8080