P1000 DC Reactors
Breadcrumb
Navigation Menu
Products
P1000 DC Reactors
p1000-dc-reactors
200-240V, 3-Phase | 380-480V, 3-Phase | 500-600V, 3-Phase
200-240, 3-Phase
Nominal HP
|
Drive Model Number
|
Rated DC Current (A)
|
3% Enclosed Reactor
|
5% Enclosed Reactor
|
||||
---|---|---|---|---|---|---|---|---|
Inductance
(μH) |
Reactor Part Number
|
Weight (lb)
|
Inductance (μH)
|
Reactor Part Number
|
Weight (lb)
|
|||
1/2
|
CIMR-PU2A0004
|
2
|
10000
|
TBD
|
TBD
|
20000
|
TBD
|
TBD
|
3/4
|
CIMR-PU2A0004
|
4
|
5000
|
TBD
|
TBD
|
12000
|
URX000207
|
9
|
1
|
CIMR-PU2A0006
|
4
|
5000
|
TBD
|
TBD
|
12000
|
URX000207
|
9
|
1.5
|
CIMR-PU2A0006
|
9
|
3220
|
URX000257
|
9
|
7500
|
URX000208
|
11
|
2
|
CIMR-PU2A0008
|
9
|
3220
|
URX000257
|
9
|
7500
|
URX000208
|
11
|
3
|
CIMR-PU2A0010
|
12
|
2100
|
URX000258
|
11
|
4000
|
URX000209
|
11
|
5
|
CIMR-PU2A0018
|
18
|
1375
|
URX000259
|
11
|
2750
|
URX000210
|
14
|
7.5
|
CIMR-PU2A0021
|
25
|
1000
|
TBD
|
TBD
|
1750
|
URX000211
|
14
|
10
|
CIMR-PU2A0030
|
32
|
850
|
URX000261
|
12
|
1620
|
URX000223
|
28
|
15
|
CIMR-PU2A0040
|
50
|
625
|
URX000262
|
15
|
970
|
TBD
|
TBD
|
20
|
CIMR-PU2A0056
|
62
|
320
|
URX000264
|
26
|
610
|
URX000213
|
32
|
25
|
CIMR-PU2A0069
|
80
|
310
|
TBD
|
TBD
|
500
|
TBD
|
TBD
|
30
|
CIMR-PU2A0081
|
92
|
200
|
URX000266
|
28
|
600
|
URX000265
|
41
|
40 to 175
|
Built-in
|
Top
380-480, 3-Phase
Nominal HP
|
Drive Model Number
|
Rated DC Current (A)
|
3% Enclosed Reactor
|
5% Enclosed Reactor
|
||||
---|---|---|---|---|---|---|---|---|
Inductance (μH)
|
Reactor Part Number
|
Weight (lb)
|
Inductance (μH)
|
Reactor Part Number
|
Weight (lb)
|
|||
1/2
|
CIMR-PU4A0002
|
2
|
50000
|
URX000215
|
9
|
50000
|
URX000215
|
9
|
3/4
|
CIMR-PU4A0002
|
4
|
20000
|
TBD
|
TBD
|
50000
|
URX000215
|
9
|
1
|
CIMR-PU4A0002
|
4
|
20000
|
TBD
|
TBD
|
50000
|
URX000215
|
9
|
1.5
|
CIMR-PU4A0004
|
9
|
15000
|
URX000217
|
9
|
25000
|
URX000216
|
11
|
2
|
CIMR-PU4A0004
|
9
|
15000
|
URX000217
|
9
|
25000
|
URX000216
|
11
|
3
|
CIMR-PU4A0005
|
12
|
7500
|
URX000208
|
11
|
11500
|
URX000218
|
14
|
5
|
CIMR-PU4A0009
|
18
|
7500
|
URX000208
|
11
|
11500
|
URX000218
|
14
|
7.5
|
CIMR-PU4A0011
|
25
|
4000
|
URX000209
|
11
|
6000
|
URX000219
|
11
|
10
|
CIMR-PU4A0018
|
32
|
2750
|
URX000210
|
14
|
6000
|
URX000260
|
31
|
15
|
CIMR-PU4A0023
|
50
|
1750
|
URX000211
|
14
|
4000
|
URX000224
|
31
|
20
|
CIMR-PU4A0031
|
62
|
1620
|
URX000223
|
28
|
2680
|
URX000221
|
32
|
25
|
CIMR-PU4A0038
|
80
|
1000
|
URX000184
|
15
|
2500
|
URX000225
|
39
|
30
|
CIMR-PU4A0044
|
92
|
970
|
TBD
|
TBD
|
2000
|
URX000263
|
43
|
40 to 1000
|
Built-in
|
Top
500-600, 3-Phase
Nominal HP
|
Drive Model Number
|
Rated DC Current (A)
|
3% Enclosed Reactor
|
5% Enclosed Reactor
|
||||
---|---|---|---|---|---|---|---|---|
Inductance (μH)
|
Reactor Part Number
|
Weight (lb)
|
Inductance (μH)
|
Reactor Part Number
|
Weight (lb)
|
|||
1/2
|
CIMR-PU5A0003
|
1
|
60000
|
TBD
|
TBD
|
80000
|
TBD
|
TBD
|
3/4
|
CIMR-PU5A0003
|
2
|
50000
|
URX000215
|
9
|
50000
|
URX000215
|
9
|
1
|
CIMR-PU5A0003
|
2
|
20000
|
TBD
|
TBD
|
50000
|
URX000215
|
9
|
1.5
|
CIMR-PU5A0003
|
4
|
15000
|
URX000217
|
9
|
25000
|
URX000216
|
11
|
2
|
CIMR-PU5A0003
|
4
|
15000
|
URX000217
|
9
|
25000
|
URX000216
|
11
|
3
|
CIMR-PU5A0004
|
4
|
12000
|
URX000207
|
9
|
25000
|
URX000216
|
11
|
5
|
CIMR-PU5A0006
|
9
|
7500
|
URX000208
|
11
|
11500
|
URX000218
|
14
|
7.5
|
CIMR-PU5A0009
|
12
|
4000
|
URX000209
|
11
|
6000
|
URX000219
|
11
|
10
|
CIMR-PU5A0011
|
18
|
4000
|
URX000209
|
11
|
3750
|
URX000220
|
15
|
15
|
CIMR-PU5A0017
|
25
|
2750
|
URX000210
|
14
|
4000
|
URX000224
|
31
|
20
|
CIMR-PU5A0022
|
25
|
1750
|
URX000211
|
14
|
4000
|
URX000224
|
31
|
25
|
CIMR-PU5A0027
|
32
|
1620
|
URX000223
|
28
|
2680
|
URX000221
|
32
|
30
|
CIMR-PU5A0032
|
50
|
1000
|
URX000184
|
15
|
2000
|
URX000263
|
43
|
40 to 250
|
Built-in
|
Node: dxpprd01:80