P1000 Configured
Breadcrumb
Navigation Menu
Products
P1000 Configured
P1000 Configured
P1000 Configured - YAIALL
Configured Product for P1000 Drive
The P1000 Configured package provides an P1000 in a NEMA 1 (UL Type 1) or NEMA 12 (UL Type 12) or NEMA 3R (UL Type 3R) enclosure, with space for several commonly used options, such as reactors, RFI filters, circuit breakers, etc. The P1000 Configured Package has been designed for flexibility in providing the features and options commonly requested.
This Configured package is designed for tough industrial environments. It is rugged and reliable. A variety of enclosure options provide the right environmental protection.
TemplateWeb
Specifications
P1000 Configured - Overview
Item
|
Specification
|
---|---|
Continuous Load Capacity | Variable Torque (square of percent speed) |
Intermittent Load Capacity | 120% for 60 seconds |
Output Frequency | 0.01 to 400 Hz |
Enclosure Solutions | Open Type/IP00 NEMA Type 1(kit required for some models) IFlange Type (front = Open/IP00, back = NEMA Type 12) |
Power Solutions | 6-pulse (standard) 240V: 3/4 to 175 HP 480V: 1 to 1000 HP 600V: 1 to 250 HP 12-pulse (low harmonic) 480V: 40 to 1000 HP |
Ambient Operating Temperature | -10°C to 40°C (14°F to 104°F) |
Global Certification | UL, CSA, CE, RoHS, C-Tick |
Standard I/O | (8) multi-function digital inputs (24Vdc) (3) multi-function analog inputs (0-10 VDC, 4-20 mA) (1) multi-function pulse input (1) fault relay output (form C) (1) multi-function relay (form C) (2) multi-function relay outputs (form A) (2) multi-function analog outputs (0 +/- 10 VDC, 4-20mA) Sensor feedback power supply (+24VVdc at 150mA supply) 120V converter for 8 standard digital inputs (option) |
Node: dxpprd01:8080