P1000 Configured
Breadcrumb
Navigation Menu
Products
P1000 Configured
P1000 Configured
P1000 Configured - YAIALL
![](https://www.yaskawa.com/documents/20197/989030/p1000-Configured-200x150.png/c5528e21-5f21-41a0-82c2-e393c8d13b9a?version=1.0&t=1460132421533)
Configured Product for P1000 Drive
The P1000 Configured package provides an P1000 in a NEMA 1 (UL Type 1) or NEMA 12 (UL Type 12) or NEMA 3R (UL Type 3R) enclosure, with space for several commonly used options, such as reactors, RFI filters, circuit breakers, etc. The P1000 Configured Package has been designed for flexibility in providing the features and options commonly requested.
This Configured package is designed for tough industrial environments. It is rugged and reliable. A variety of enclosure options provide the right environmental protection.
TemplateWeb
Features
P1000 Configured - Overview
Performance Features:
- Ratings: 1 to 150 HP, 240VAC
1 to 1000 HP, 480VAC
1 to 200 HP, 600VAC
For drive performance features, see P1000 Catalog (Doc No. BL.P1000.01).
Service Conditions:
- Ambient service temperature: -10°C to 40°C (14°F to 104°F)
- Ambient storage temperature: -20°C to 70°C (-4°F to 158°F)
- Humidity: 0% to 95%, non-condensing
- Altitude: to 1000 meters (3300 feet); higher by derating
- Vibration: 0.33 mm (10 to 20 Hz), 0.22 G (20 to 55 Hz)
Standards and Reliability:
- UL 508A (Industrial Control Panels)
- UL, cUL listed
Configured Options:
- Feedback cards
- Input and output cards
- Network communication cards
- Input breaker
- Input disconnect
- Input fuses
- Line/load reactors
- Input filter
- Bus reactor (for small HP ratings; see following tables)
- Dynamic braking
- Blower motor starter
- Door-mounted Hand/Off/Auto switch
- Door-mounted speed pot
Node: dxpprd01:8080