P1000 Bypass
Breadcrumb
Navigation Menu
Products
P1000 Bypass
P1000 Bypass
P1000 Bypass - YAIALL
![](https://www.yaskawa.com/documents/20197/989030/p1000-+bypass-200x150.png/98dc07ac-a124-453e-8a11-7c76b72dc09d?version=1.0&t=1460132421063)
Bypass Product for P1000 Drive
The P1000 Bypass package provides an P1000 in a NEMA 1, 12 or 3R (UL Type) enclosure, with a 3-contactor style bypass, allowing motor operation from either the drive or across the line. Built-in features make the P1000 perfect for most pump and fan applications that require reliable motor control.
The P1000 also features a wide variety of built-in communcation proticols and additional feature cards are available.
TemplateWeb
Specifications
P1000 Bypass - Overview
Item
|
Specification
|
---|---|
Continuous Load Capacity | Variable Torque (square of percent speed) |
Intermittent Load Capacity | 120% for 60 seconds |
Output Frequency | 0.01 to 400 Hz |
Enclosure Solutions | Open Type/IP00 NEMA Type 1(kit required for some models) IFlange Type (front = Open/IP00, back = NEMA Type 12) |
Power Solutions | 6-pulse (standard) 240V: 3/4 to 175 HP 480V: 1 to 1000 HP 600V: 1 to 250 HP 12-pulse (low harmonic) 480V: 40 to 1000 HP |
Ambient Operating Temperature | -10°C to 40°C (14°F to 104°F) |
Global Certification | UL, CSA, CE, RoHS, C-Tick |
Standard I/O | (8) multi-function digital inputs (24Vdc) (3) multi-function analog inputs (0-10 VDC, 4-20 mA) (1) multi-function pulse input (1) fault relay output (form C) (1) multi-function relay (form C) (2) multi-function relay outputs (form A) (2) multi-function analog outputs (0 +/- 10 VDC, 4-20mA) Sensor feedback power supply (+24VVdc at 150mA supply) 120V converter for 8 standard digital inputs (option) |
Node: dxpprd01:8080