P1000 Bypass
Breadcrumb
Navigation Menu
Products
P1000 Bypass
P1000 Bypass
P1000 Bypass - YAIALL
![](https://www.yaskawa.com/documents/20197/989030/p1000-+bypass-200x150.png/98dc07ac-a124-453e-8a11-7c76b72dc09d?version=1.0&t=1460132421063)
Bypass Product for P1000 Drive
The P1000 Bypass package provides an P1000 in a NEMA 1, 12 or 3R (UL Type) enclosure, with a 3-contactor style bypass, allowing motor operation from either the drive or across the line. Built-in features make the P1000 perfect for most pump and fan applications that require reliable motor control.
The P1000 also features a wide variety of built-in communcation proticols and additional feature cards are available.
TemplateWeb
Power
P1000 Bypass - Options
Option |
Option Code Letter
|
Description |
---|---|---|
Circuit Breaker |
M
|
This option provides branch circuit protection by means of a circuit breaker with a flange-mounted operating handle and a minimum Interrupting Capacity of 25kA for 240V, 18kA for 480V, and 14kA for 600V packages. |
Line Reactor |
R
|
No form of input impedance is normally required for the A1000 Configured. A 3% line reactor is available if additional impedance is desired, usually to reduce the effects of line-side transients and input current THD. |
DC Bus Reactor |
X
|
Large HP drives include 3% bus impedance. A 3% bus reactor is available for small HP drives (see table) if additional impedance is desired, usually to reduce the effects of line-side transients and input current THD. |
Load Reactor |
H
|
No form of output impedance is normally required for the A1000 Configured. A 3% load reactor is available if additional output impedance is desired, usually for long lead-lengths or noise reduction. |
Cap Filter |
N
|
The standard configuration does not include a filter. The cap filter is a delta-wye capacitive network, used to help attentuate electrical noise. |
Surge Suppressor |
2
|
This option will offer some degree of protection from transient surges coming through the power line cables. Lightning strikes are the most common source of surges. (This option is only available for the NEMA 3R Enclosure.) |
Space Heater |
3
|
This option maintains the internal cabinet temperature to reduce condenstation. (This option is only available for the NEMA 3R Enclosure). |
50 Degree C Ambient |
4
|
This option will allow the enclosure to be operated in an ambient temperature of 50°C (122°F). The standard basic design is rated for 40°C ambient. (This option is only available for the NEMA 3R enclosure). |
Two Motor "AND": |
A
|
Simultaneous control of two identical motors. |
Two Motor "OR": |
Y
|
Either one of two motors can be controlled. |
Node: dxpprd01:8080