Navigation Menu

Drives  
Motion  

P1000 Bypass

P1000 Bypass

P1000 Bypass - YAIALL

TemplateWeb

Mechanical Drawings

P1000 Bypass - Drawings

208 V: NEMA 1 | NEMA 12 | NEMA 3R
480 V: NEMA 1 | NEMA 12 | NEMA 3R

For Nominal HP and Rated Output Current, see Models & Ratings.

208V NEMA 1 Bypass Models

Drive Model Number
Physical Dimensions (in.)
Weight (lbs.)1
2D Model
H
W
D
P1B1D004
28.8
18.3
13.8
140
P1B1D007
P1B1D010
P1B1D016
P1B1D024
34.8
20.6
14.4
200
P1B1D030
P1B1D046
39.8
25.9
15.2
250
P1B1D059
270
P1B1D074
290
P1B1D088
50.8
32.6
18.9
360
P1B1D114
480
P1B1D143
84.16
41.26
31.57
1000
P1B1D169
1100
P1B1D211
1200
P1B1D273
1300
P1B1D343
84.16
41.26
30.5
1400
P1B1D396
1450
  1. This data represents the drive weight only, not shipping weight.

Back to Top

208V NEMA 12 Bypass Models

Drive Model Number
Physical Dimensions (in.)
Weight (lbs.)1
2D Model
H
W
D
P1B2D004
28.77
17.95
18
140
P1B2D007
P1B2D010
P1B2D016
P1B2D024
34.77
20.45
18
200
P1B2D030
P1B2D046
39.77
25.45
18
280
P1B2D059
P1B2D074
P1B2D088
51.14
32.73
22.2
450
P1B2D114
550
P1B2D143
84.16
41.26
31.57
1050
P1B2D169
1150
P1B2D211
1200
P1B2D273
1300
P1B2D343
84.16
41.26
30.5
1400
P1B2D396
1450
  1. This data represents the drive weight only, not shipping weight.

Back to Top

480V NEMA 1 Bypass Models

Drive Model Number
Physical Dimensions (in.)
Weight (lbs.)1
2D Model
H
W
D
P1B1B002
28.8
18.3
13.8
140
P1B1B003
P1B1B004
P1B1B007
P1B1B011
P1B1B014
P1B1B021
34.8
20.6
14.4
200
P1B1B027
P1B1B034
39.8
25.9
15.2
260
P1B1B040
P1B1B052
50.8
32.6
18.9
410
P1B1B065
420
P1B1B077
475
P1B1B096
500
P1B1B124
525
P1B1B156
84.16
41.26
31.57
1200
P1B1B180
1300
P1B1B240
84.16
41.26
30.5
1400
P1B1B302
1500
P1B1B361
1600
P1B1B414
1700
P1B1B477
84.05
69.75
30.50
2000
P1B1B590
2100
  1. This data represents the drive weight only, not shipping weight.


Back to Top

480V NEMA 12 Bypass Models

Drive Model Number
Physical Dimensions (in.)
Weight (lbs.)1
2D Model
H
W
D
P1B2B002
28.8
18.0
18.0
140
P1B2B003
P1B2B004
P1B2B007
P1B2B011
P1B2B014
P1B2B021
34.8
20.5
18.0
200
P1B2B027
P1B2B034
39.8
25.5
18.0
280
P1B2B040
P1B2B052
51.14
32.73
21.47
410
P1B2B065
420
P1B2B077
475
P1B2B096
500
P1B2B124
525
P1B2B156
84.16
41.26
31.57
1200
P1B2B180
1300
P1B2B240
84.16
41.26
30.5
1400
P1B2B302
1500
P1B2B361
1600
P1B2B414
1700
P1B2B477
84.06
69.76
30.50
2000
P1B2B590
2100
  1. This data represents the drive weight only, not shipping weight.


Back to Top


NEMA 3R Bypass, 208V

Drive Model Number
Physical Dimensions (in.)
Weight (lbs.)1
2D Model
H
W
D
P1B3D004
28.5
18
21.5
140
P1B3D007
P1B3D010
P1B3D016
P1B3D024
34.8
20.5
21.5
200
P1B3D030
P1B3D046
39.8
25.5
21.6
260
P1B3D059
P1B3D074
P1B3D088
50.8
39
21.5
400
P1B3D114
425
P1B3D143
91.1
41.3
46.6
850
P1B3D169
950
P1B3D211
1200
P1B3D273
1300
P1B3D343
91.1(2)
41.3(2)
46.6(2)
1400
P1B3D396
1450
  1. This data represents the average package weight only, not shipping weight.
  2. If options PA or PY are specified, use 2D Model DD.A1.3R.F2.01.

Back to Top


NEMA 3R Bypass, 480V

Drive Model Number
Physical Dimensions (in.)
Weight (lbs.)1
2D Model
H
W
D
P1B3B002
28.5
18.0
21.5
140
P1B3B003
P1B3B004
P1B3B007
P1B3B011
P1B3B014
P1B3B021
34.8
20.5
21.5
200
P1B3B027
P1B3B034
39.8
25.5
21.6
260
P1B3B040
P1B3B052
P1B3B065
50.8
39.0
21.5
400
P1B3B077
P1B3B096
425
P1B3B124
P1B3B156
91.1
41.3
46.6
850
P1B3B180
950
P1B3B240
91.1(2)
41.3(2)
46.6(2)
1200
P1B3B302
1300
P1B3B361
1400
P1B3B414
1450
P1B3B477
91.1
66.3
43.5
2000
P1B3B590
2100
  1. This data represents the average package weight only, not shipping weight.
  2. If options PA or PY are specified, use 2D Model DD.A1.3R.F2.01


Back to Top