P1000 Bypass
Breadcrumb
Navigation Menu
Products
P1000 Bypass
P1000 Bypass
P1000 Bypass - YAIALL
Bypass Product for P1000 Drive
The P1000 Bypass package provides an P1000 in a NEMA 1, 12 or 3R (UL Type) enclosure, with a 3-contactor style bypass, allowing motor operation from either the drive or across the line. Built-in features make the P1000 perfect for most pump and fan applications that require reliable motor control.
The P1000 also features a wide variety of built-in communcation proticols and additional feature cards are available.
TemplateWeb
Features
P1000 Bypass - Overview
Highlights:
- VT Ratings:
- 1-150 HP, 208 VAC
- 1-500 HP, 480 VAC
- Overload capacity: 110% for 60 seconds (150% peak)
- DC injection braking: at start or stop, adjustable, current limited (anti-windmilling)
- Adjustable accel/decel: 0.1 to 6000 seconds
- Critical frequency rejection capability: 3 selectable adjustable brands
- Auto restart after power loss or resettable fault, selectable, programmable
- Up/down floating point control capability
- 140% starting torque capability, available from 3 Hz to 60 Hz
- Remote speed reference (speed command) signal:
- 0 to 10 VDC (20 KΩ)
- 4 to 20 mA DC (250Ω)
- 7 programmable multi-function input terminals (24VDC) providing 60+ programmable features, including:
- Customer Safeties
- BAS / Damper Interlock
- Emergency Override
- Preset Speed
- PI control enable / disable
- 4 programmable multi-function output relays (Form C rated 2 amps @ 250VAC & 30vDC), providing 50+ functions, including:
- Damper control
- Hand / Auto status
- Contactor control for external bypass
- Over-torque / under-torque detection
Bypass Features
- Bypass and drive input/output contactors
- Lockable main input circuit breaker (65KAIC panel rating)
- Thermal motor overload relay, class 20
- 115 VAC control transformer, fused
- Drive H/O/A keypad used for bypass control
- Damper control circuit with end of travel feedback with two adjustable wait time functions
- Input fuses
- Selectable energy savings and harmonic reduction mode
- No load detection (loss of load) fully monitored in drive and bypass modes
Service Conditions
- Input voltage: 208 VAC, 480 VAC, -15/+10%
- Input frequency: 50/60 Hz ± 5%
- Ambient service temperature: -10°C to 40°C (14°F to 104°F)
- Ambient storage temperature: -20°C to 70°C (-4°F to 158°F)
- Humidity: 0% to 95%, non-condensing
- Altitude: to 1000 meters (3300 feet); higher by de-rating
Design Features
- Displacement power factor of 0.98 throughout the motor speed range
- NEC rated input / output amps
- Built-in real time clock for time and date stamping events along with timer functions for starting, stopping and speed changes without the need for external controls
- Volt meter, ammeter, kilowatt meter, and heat sink temperature monitoring functions
- Drive internal PI closed loop control with selectable engineering units
- Independent PI control for use with external device
- Differential PI feedback feature
- Direct or reverse acting speed signal
- Sleep function in both closed loop and open loop control
- Feedback signal loss detection and selectable response strategy
- Feedback signal inverse and square root capability
- 24 Vdc, 150ma transmitter power supply
- Input and output terminal status indication
- Diagnostic fault indication
- Cooling fan operating hours recorded
- VFD efficiency: 98% at full-speed; 96% at half-speed
- "S-curve" soft start / soft stop capability
- Serial communication loss detection and selectable response strategy
- Serial communication status
- 7 preset speeds
- Built-in BACnet protocol (BTL certified), Modbus/Memobus accessible via RS-422/485 communication, which is standard
- "Kinetic Energy Braking" (KEB) function stops the motor in up to half the time it would take without this function
- LCD keypad: Hand/Off/Auto functions
- Flash upgradeable firmware
- Customizable monitor display
- Heat sink over temperature speed fold-back feature
- "Bumpless" transfer between Hand and Auto modes
- Emergency override can be used as "smoke purge" function
- Fan failure detection and selectable drive action
Standards
- UL 508A (Industrial Control Panels)
- UL, oUL listed
- BTL certified
Options
- Circuit Breaker (100kAIC)
- Two motor "AND"
- Two motor "OR"
- Output Reactor
- Input Reactor
- DC Bus Reactor
- Noise Filter
- Custom Nameplate
- EtherNet/IP
- LonWorks
- EtherNet ModBus TCP/IP
Node: dxpprd01:8080
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.