Z1000U Matrix Drive
Breadcrumb
Navigation Menu
Z1000U Matrix Drive
Z1000U Matrix Drive
Z1000U Matrix Drive - YAIMOB
7.5 to 350 HP
The Z1000U Matrix Drive incorporates matrix technology to directly convert input AC voltage to output AC voltage. The drive is ideally suited for HVAC applications providing extremely low harmonic distortion, energy savings, and serviceability in a space-saving design.
Our Z1000U Matrix Drive was Product of the Year by Consulting-Specifying Engineer.
For more product packages, see Z1000U Matrix Configured or Z1000U Matrix Bypass.
TemplateWeb
Tech Docs
Showing 1 to 12 of 12 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Z1000U NEMA 3R Bypass 208 V, 40 C Product Data PD.Z1000.01 197KBRev Date:10/21/2015
|
197KB
|
10/21/2015 | |
Z1000U NEMA 3R Bypass 480 V, 40 C Product Data PD.Z1000.02 234KBRev Date:09/19/2015
|
234KB
|
09/19/2015 | |
Z1000U NEMA 3R Configured 208 V, 40 C Product Data PD.Z1000.05 165KBRev Date:09/21/2015
|
165KB
|
09/21/2015 | |
Z1000U NEMA 3R Configured 480 V, 40 C Product Data PD.Z1000.06 181KBRev Date:09/21/2015
|
181KB
|
09/21/2015 | |
Generator Sizing for Matrix Drives PN.MATRIX.06 295KBRev Date:06/07/2018
|
295KB
|
06/07/2018 | |
A Comparison of Matrix Drives to Drives with Input Harmonic Filters PN.MATRIX.07 506KBRev Date:08/27/2018
|
506KB
|
08/27/2018 | |
Technical Note - Drive Modbus Register-Based Digital Output Activation TN.MODBUS.01 2.9MBRev Date:03/22/2019
|
2.9MB
|
03/22/2019 | |
White Paper: A Vector Controlled High Performance Matrix Converter - Induction Motor Drive WP.AFD.16 251KBRev Date:04/17/2017
|
251KB
|
04/17/2017 | |
White Paper: An Overview of Matrix Drive Technology WP.AFD.22 1.9MBRev Date:09/13/2017
|
1.9MB
|
09/13/2017 | |
White Paper: Matrix Drive Technology: The Future in Active Front End Drives WP.AFD.31 1.4MBRev Date:11/24/2020
|
1.4MB
|
11/24/2020 | |
White Paper: 5 Reasons for VFDs in HVAC WP.HVAC.03 2.5MBRev Date:06/13/2017
|
2.5MB
|
06/13/2017 | |
White Paper: Inside Matrix VFD Technology WP.HVAC.04 1.6MBRev Date:05/25/2017
|
1.6MB
|
05/25/2017 | |
Showing 1 to 12 of 12 entries.