Z1000U Matrix Drive
Breadcrumb
Navigation Menu
Z1000U Matrix Drive
Z1000U Matrix Drive
Z1000U Matrix Drive - YAIMOB
![](https://www.yaskawa.com/documents/20197/9926788/ph.z1000u.01-200x150.png/43c56ca8-95a0-423c-a084-ee36e42c80ae?version=1.0&t=1686123361228)
7.5 to 350 HP
The Z1000U Matrix Drive incorporates matrix technology to directly convert input AC voltage to output AC voltage. The drive is ideally suited for HVAC applications providing extremely low harmonic distortion, energy savings, and serviceability in a space-saving design.
Our Z1000U Matrix Drive was Product of the Year by Consulting-Specifying Engineer.
For more product packages, see Z1000U Matrix Configured or Z1000U Matrix Bypass.
TemplateWeb
Sales Literature
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Brochure: HV600 HVAC Drives for Fan and Pump Applications BL.HV600.01![]() Rev Date:06/01/2023
|
![]() |
06/01/2023 | |
Z1000 Family of AC Drives Bulletin BL.Z1000.01![]() Rev Date:06/01/2023
|
![]() |
06/01/2023 | |
Z1000U HVAC Matrix Drive Product Brochure BL.Z1000U.01![]() Rev Date:06/01/2023
|
![]() |
06/01/2023 | |
Catalog for Z1000 Drives and Packages for HVAC Building Automation CA.Z1000.01![]() Rev Date:06/05/2023
|
![]() |
06/05/2023 | |
Flyer, Matrix Drives - Award Winning Technology FL.MATRIX.01![]() Rev Date:10/01/2018
|
![]() |
10/01/2018 | |
Flyer: Z1000U HVAC Matrix Drive FL.Z1000U.01![]() Rev Date:03/10/2021
|
![]() |
03/10/2021 | |