Z1000U Matrix Drive
Breadcrumb
Navigation Menu
Z1000U Matrix Drive
Z1000U Matrix Drive
Z1000U Matrix Drive - YAIMOB
7.5 to 350 HP
The Z1000U Matrix Drive incorporates matrix technology to directly convert input AC voltage to output AC voltage. The drive is ideally suited for HVAC applications providing extremely low harmonic distortion, energy savings, and serviceability in a space-saving design.
Our Z1000U Matrix Drive was Product of the Year by Consulting-Specifying Engineer.
For more product packages, see Z1000U Matrix Configured or Z1000U Matrix Bypass.
TemplateWeb
Manuals - All
Showing 1 to 10 of 10 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Z1000U Specification Section 15172 Variable Frequency Drives SG.Z1000U.01 47KBRev Date:06/02/2023
|
47KB
|
06/02/2023 | |
Z1000U Matrix Mechanical Specification Submittal (For Protected IP00/Open Chassis Rated Drives) SG.Z1000U.20 672KBRev Date:03/24/2015
|
672KB
|
03/24/2015 | |
Z1000 AC Drive Programming Manual for HVAC Fan and Pump SIEPC71061645 17.1MBRev Date:06/30/2021
|
17.1MB
|
06/30/2021 | |
Z1000U HVAC MATRIX Drive Programming Manual SIEPC71063610 11.8MBRev Date:12/30/2022
|
11.8MB
|
12/30/2022 | |
U1000-Series Option, 24 V Power Supply Installation Manual TOBPC73060095 18.0MBRev Date:02/24/2023
|
18.0MB
|
02/24/2023 | |
Back-up Capacitor Unit for Momentary Power Loss - Option Installation Manual TOE-C736-50.6 609KBRev Date:12/15/2018
|
609KB
|
12/15/2018 | |
Z1000U HVAC MATRIX Drive User Manual TOEPC71063610 18.8MB 217KBRev Date:03/01/2024
|
18.8MB
217KB |
03/01/2024 | |
Z1000U HVAC MATRIX Drive Quick Start Guide TOEPC71063611 7.5MB 217KBRev Date:03/01/2024
|
7.5MB
217KB |
03/01/2024 | |
Arc Flash and PPE Manual Supplement TOEPYAISUP10 122KBRev Date:03/15/2018
|
122KB
|
03/15/2018 | |
U1000 Nema type 1 enclosure external heatsink attachment installation manual UDA01009 1.7MBRev Date:05/12/2015
|
1.7MB
|
05/12/2015 | |
Showing 1 to 10 of 10 entries.