Z1000U Matrix Configured
Breadcrumb
Navigation Menu
Z1000U Matrix Configured
Z1000U Matrix Configured
Z1000U Matrix Configured - YAIMOB
7.5 - 350 HP
The configured package provides a Z1000U Matrix drive containing HVAC application-specific software macros, a real-time clock, and Hand/Off/Auto LCD keypad with an input disconnect switch and space for several power options inside a UL Type 1, UL Type 12 or UL Type 3R enclosure. The drive incorporates matrix technology to directly convert input AC voltage to output AC voltage.
TemplateWeb
Electrical
Showing 1 to 16 of 16 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Schematic Diagram, Z1000U Configured, Type 1 DS.Z1E1.01 343KB 144KBRev Date:03/16/2021
|
343KB
144KB |
03/16/2021 | |
Schematic Diagram, Z1000U Configured, Type 12 DS.Z1E2.01 399KB 129KBRev Date:12/16/2022
|
399KB
129KB |
12/16/2022 | |
Schematic Diagram: Z1000U HVAC Matrix Configured DS.Z1E3.01 389KB 184KBRev Date:03/24/2021
|
389KB
184KB |
03/24/2021 | |
Schematic Diagram: Z1000U HVAC Matrix Configured DS.Z1E3.02 387KB 185KBRev Date:03/24/2021
|
387KB
185KB |
03/24/2021 | |
Schematic Diagram: Z1000U HVAC Matrix Configured DS.Z1E3.03 189KB 189KBRev Date:03/24/2021
|
189KB
189KB |
03/24/2021 | |
Schematic Diagram: Z1000U HVAC Matrix Configured DS.Z1E3.04 185KB 388KBRev Date:03/24/2021
|
185KB
388KB |
03/24/2021 | |
Schematic Diagram: Z1000U HVAC Matrix Configured DS.Z1E3.05 399KB 197KBRev Date:03/24/2021
|
399KB
197KB |
03/24/2021 | |
Schematic Diagram: Z1000U HVAC Matrix Configured DS.Z1E3.06 200KB 406KBRev Date:03/24/2021
|
200KB
406KB |
03/24/2021 | |
Schematic Diagram: Z1000U HVAC Matrix Configured DS.Z1E3.07 202KB 413KBRev Date:03/24/2021
|
202KB
413KB |
03/24/2021 | |
Schematic Diagram: Z1000U HVAC Matrix Configured DS.Z1E3.08 427KB 198KBRev Date:03/24/2021
|
427KB
198KB |
03/24/2021 | |
Schematic Diagram: Z1000U HVAC Matrix Configured DS.Z1E3.09 184KB 391KBRev Date:03/24/2021
|
184KB
391KB |
03/24/2021 | |
Schematic Diagram: Z1000U HVAC Matrix Configured DS.Z1E3.10 190KB 401KBRev Date:03/24/2021
|
190KB
401KB |
03/24/2021 | |
Schematic Diagram: Z1000U HVAC Matrix Configured DS.Z1E3.11 406KB 196KBRev Date:03/24/2021
|
406KB
196KB |
03/24/2021 | |
Schematic Diagram: Z1000U HVAC Matrix Configured DS.Z1E3.12 415KB 202KBRev Date:03/24/2021
|
415KB
202KB |
03/24/2021 | |
Customer Connection Diagram, Z1000U Configured, Type 1 UDE00483 22KBRev Date:12/20/2022
|
22KB
|
12/20/2022 | |
Customer Wiring Requirements: Z1000U HVAC Matrix Configured, TYPE 3R, 50C FULL UDE00508 21KBRev Date:03/25/2024
|
21KB
|
03/25/2024 | |
Showing 1 to 16 of 16 entries.