Z1000U Matrix Configured
Breadcrumb
Navigation Menu
Z1000U Matrix Configured
Z1000U Matrix Configured
Z1000U Matrix Configured - YAIMOB
7.5 - 350 HP
The configured package provides a Z1000U Matrix drive containing HVAC application-specific software macros, a real-time clock, and Hand/Off/Auto LCD keypad with an input disconnect switch and space for several power options inside a UL Type 1, UL Type 12 or UL Type 3R enclosure. The drive incorporates matrix technology to directly convert input AC voltage to output AC voltage.
TemplateWeb
Tech Docs
Showing 1 to 14 of 14 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Z1000U NEMA 3R Configured 208 V, 40 C Product Data PD.Z1000.05 165KBRev Date:09/21/2015
|
165KB
|
09/21/2015 | |
Z1000U NEMA 3R Configured 480 V, 40 C Product Data PD.Z1000.06 181KBRev Date:09/21/2015
|
181KB
|
09/21/2015 | |
Generator Sizing for Matrix Drives PN.MATRIX.06 295KBRev Date:06/07/2018
|
295KB
|
06/07/2018 | |
A Comparison of Matrix Drives to Drives with Input Harmonic Filters PN.MATRIX.07 506KBRev Date:08/27/2018
|
506KB
|
08/27/2018 | |
Customer Connection Diagram, Z1000U Configured, Type 1 UDE00483 22KBRev Date:12/20/2022
|
22KB
|
12/20/2022 | |
Panel Wiring Table for Z1000U HVAC Matrix Configured UDE00484 24KB 42KBRev Date:03/06/2023
|
24KB
42KB |
03/06/2023 | |
Customer Wiring Requirements: Z1000U HVAC Matrix Configured TYPE 3R, 40C COMPACT UDE00499 20KBRev Date:03/22/2024
|
20KB
|
03/22/2024 | |
Parameter Settings: Z1000U HVAC Matrix Configured UDE00504 91KB 58KBRev Date:08/25/2015
|
91KB
58KB |
08/25/2015 | |
Customer Wiring Requirements: Z1000U HVAC Matrix Configured, TYPE 3R, 50C COMPACT UDE00506 20KBRev Date:03/25/2024
|
20KB
|
03/25/2024 | |
Customer Wiring Requirements: Z1000U HVAC Matrix Configured, TYPE 3R, 40C FULL UDE00507 21KBRev Date:03/25/2024
|
21KB
|
03/25/2024 | |
Customer Wiring Requirements: Z1000U HVAC Matrix Configured, TYPE 3R, 50C FULL UDE00508 21KBRev Date:03/25/2024
|
21KB
|
03/25/2024 | |
White Paper: A Vector Controlled High Performance Matrix Converter - Induction Motor Drive WP.AFD.16 251KBRev Date:04/17/2017
|
251KB
|
04/17/2017 | |
White Paper: Matrix Drive Technology: The Future in Active Front End Drives WP.AFD.31 1.4MBRev Date:11/24/2020
|
1.4MB
|
11/24/2020 | |
White Paper: 5 Reasons for VFDs in HVAC WP.HVAC.03 2.5MBRev Date:06/13/2017
|
2.5MB
|
06/13/2017 | |
Showing 1 to 14 of 14 entries.