Z1000U Matrix Bypass
Breadcrumb
Navigation Menu
Z1000U Matrix Bypass
Z1000U Matrix Bypass
Z1000U Matrix Bypass - YAIMOB

7.5 - 350 HP
The Z1000U Electronic Bypass package provides a Z1000U Matrix drive in a UL Type 1, UL Type 12, or UL Type 3R enclosure with a 100 kAIC input circuit breaker and a 2-contactor style bypass to allow motor operation from the drive or across the line.
TemplateWeb
Tech Docs
Showing 1 to 12 of 12 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Z1000U NEMA 3R Bypass 208 V, 40 C Product Data PD.Z1000.01![]() Rev Date:10/21/2015
|
![]() |
10/21/2015 | |
Z1000U NEMA 3R Bypass 480 V, 40 C Product Data PD.Z1000.02![]() Rev Date:09/19/2015
|
![]() |
09/19/2015 | |
Generator Sizing for Matrix Drives PN.MATRIX.06![]() Rev Date:06/07/2018
|
![]() |
06/07/2018 | |
A Comparison of Matrix Drives to Drives with Input Harmonic Filters PN.MATRIX.07![]() Rev Date:08/27/2018
|
![]() |
08/27/2018 | |
Customer Connection Diagram, Z1000U Bypass, Type 1 UDE00472![]() Rev Date:03/22/2024
|
![]() |
03/22/2024 | |
Customer Connection Diagram: Z1000U BYPASS 40C COMPACT UDE00494![]() Rev Date:03/22/2024
|
![]() |
03/22/2024 | |
Customer Connection Diagram, Z1000U BYPASS 50C COMPACT UDE00495![]() Rev Date:03/22/2024
|
![]() |
03/22/2024 | |
Customer Connection Diagram, Z1000U BYPASS 40C FULL AND 50C FULL W/O OPT. PK UDE00496![]() Rev Date:03/22/2024
|
![]() |
03/22/2024 | |
Customer Connection Diagram: Z1000U BYPASS 50C FULL W. OPT. PK UDE00497![]() Rev Date:03/22/2024
|
![]() |
03/22/2024 | |
White Paper: A Vector Controlled High Performance Matrix Converter - Induction Motor Drive WP.AFD.16![]() Rev Date:04/17/2017
|
![]() |
04/17/2017 | |
White Paper: Matrix Drive Technology: The Future in Active Front End Drives WP.AFD.31![]() Rev Date:11/24/2020
|
![]() |
11/24/2020 | |
White Paper: 5 Reasons for VFDs in HVAC WP.HVAC.03![]() Rev Date:06/13/2017
|
![]() |
06/13/2017 | |
Showing 1 to 12 of 12 entries.