Z1000U Matrix Bypass
Breadcrumb
Navigation Menu
Products
Z1000U Matrix Bypass
Z1000U Matrix Bypass
Z1000U Matrix Bypass - YAIMOB
7.5 - 350 HP
The Z1000U Electronic Bypass package provides a Z1000U Matrix drive in a UL Type 1, UL Type 12, or UL Type 3R enclosure with a 100 kAIC input circuit breaker and a 2-contactor style bypass to allow motor operation from the drive or across the line.
TemplateWeb
Specification Guides
Login
to view all content that is available based on your partner settings.
No Result Found
Showing 4 of 4 results.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Z1000U Specification Section 15172 Variable Frequency Drives SG.Z1000U.01 47KBRev Date:06/02/2023
|
47KB
|
06/02/2023 | |
Z1000U Matrix Bypass (UL Type 1) Mechanical Specification Submittal SG.Z1D1.20 671KBRev Date:05/01/2015
|
671KB
|
05/01/2015 | |
Z1000U Matrix Bypass (UL Type 12) Mechanical Specification Submittal SG.Z1D2.20 46KBRev Date:03/23/2023
|
46KB
|
03/23/2023 | |
Z1000U Matrix Bypass (UL Type 3R) Mechanical Specification Submittal SG.Z1D3.20 671KBRev Date:05/04/2015
|
671KB
|
05/04/2015 | |
Node: dxpprd02:8080