Z1000 Drive
Breadcrumb
Navigation Menu
Z1000 Drive
Z1000 Drive
Z1000 Drive
3 - 500 HP
The Z1000 variable speed drive is designed for building automation applications such as fans, pumps, and cooling towers through 500HP. The Z1000 features an easy-to-read LCD keypad that provides Hand-Off-Auto interface and a real time clock. These features make the Z1000 perfect for many building automation applications that require reliable motor control.
For more product packages, see Z1000 Configured or Z1000 Bypass.
TemplateWeb
Certifications
Showing 1 to 11 of 11 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CSA Certificate of Compliance for Z1000 Drive CSA.Z1000.01 30KBRev Date:06/10/2020
|
30KB
|
06/10/2020 | |
ODVA Declaration of Conformity to EtherNet/IP Specification ODVA.AFD.01 1.5MBRev Date:04/01/2021
|
1.5MB
|
04/01/2021 | |
Conformance Document: OSHPD Special Seismic Certification Preapproval (OSP) for VFDs OSP-0293-10 9.4MBRev Date:11/02/2016
|
9.4MB
|
11/02/2016 | |
Conformance Document: OSHPD Special Seismic Certification Preapproval (OSP) for VFDs OSP-0433-10 16.3MBRev Date:11/03/2016
|
16.3MB
|
11/03/2016 | |
Certification of the Lack of Harmful Materials in Product RoHS.1000.01 74KBRev Date:02/13/2014
|
74KB
|
02/13/2014 | |
Online UL Certifications Directory for Yaskawa Drives UL.AFD.01 22KBRev Date:09/25/2013
|
22KB
|
09/25/2013 | |
UL Certificate of Compliance for Z1000 Drive UL.Z1000.01 94KBRev Date:03/08/2013
|
94KB
|
03/08/2013 | |
IBC 2015 Certificate of Compliance VMA.47676-01C 435KBRev Date:09/18/2023
|
435KB
|
09/18/2023 | |
Anchors Report, Seismic Restraint, IBC 2012 VMA-47676-01A 16.4MBRev Date:10/12/2012
|
16.4MB
|
10/12/2012 | |
Anchors Report, Seismic Restraint, IBC 2015 VMA-49850-01A 6.8MBRev Date:04/01/2015
|
6.8MB
|
04/01/2015 | |
IBC 2018 Certificate of Compliance VMA-49850-01C 228KBRev Date:03/01/2018
|
228KB
|
03/01/2018 | |
Showing 1 to 11 of 11 entries.