Z1000 Configured
Breadcrumb
Navigation Menu
Z1000 Configured
Z1000 Configured
Z1000 Configured - YAI
![](https://www.yaskawa.com/documents/20197/987892/Z1000+Configured-200x150.png/3d29bc38-7d8b-496f-95e2-44793411c127?version=1.0&t=1460080608252)
1 - 500 HP HVAC-Specific AC Drive with Disconnect Switch
The Z1000 Configured package provides a Z1000 Drive in a NEMA 1 (uL Type 1), NEMA 12 (uL Type 12), or NEMA 3R (uL Type 3R) enclosure, with space for several commonly used options, such as reactors, fuses, circuit breakers, etc. The Z1000 Configured has been designed for flexibility in providing the features and options commonly demanded by HVAC control designers. The Z1000 Configured is BTL listed, view listing.
This Configured package is designed for tough environments. It is rugged and reliable. A variety of enclosure options provide the right environmental protection.
The Z1000 Configured supports a variety of communication protocols. Input "non-fused" disconnect is standard.
TemplateWeb
FAQs
Question | Posted Date | |
---|---|---|
When using DriveWizard HVAC on a Z1000 Bypass do I connect to the Z1000 Drive or the Electronic Bypass Contol PCB? Posted Date: 05/23/2013
|
05/23/2013 | |
What is the warranty determination for new product? Posted Date: 05/22/2014
|
05/22/2014 | |
What is the difference between the JVOP-183 and JVOP-183R? (or what is meant by back lit?) Posted Date: 07/09/2013
|
07/09/2013 | |
What is California's Proposition 65? Posted Date: 06/01/2020
|
06/01/2020 | |
Other than OLV/PM parameters, is there other causes of OPE08? Posted Date: 11/27/2012
|
11/27/2012 | |
Is Apogee/Metasys available for the Z1000 & Z1000 Bypass Posted Date: 09/12/2012
|
09/12/2012 | |
I am writing to the speed reference register using MODBUS TCP/IP for my 1000 series drive, yet U1-01 does not read properly. I can write to other registers with no problem. What are my possible issues? Posted Date: 08/13/2013
|
08/13/2013 | |
How do I create a Device ID in bacnet? Posted Date: 06/21/2013
|
06/21/2013 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.