Z1000 Configured
Breadcrumb
Navigation Menu
Z1000 Configured
Z1000 Configured
Z1000 Configured - YAI
![](https://www.yaskawa.com/documents/20197/987892/Z1000+Configured-200x150.png/3d29bc38-7d8b-496f-95e2-44793411c127?version=1.0&t=1460080608252)
1 - 500 HP HVAC-Specific AC Drive with Disconnect Switch
The Z1000 Configured package provides a Z1000 Drive in a NEMA 1 (uL Type 1), NEMA 12 (uL Type 12), or NEMA 3R (uL Type 3R) enclosure, with space for several commonly used options, such as reactors, fuses, circuit breakers, etc. The Z1000 Configured has been designed for flexibility in providing the features and options commonly demanded by HVAC control designers. The Z1000 Configured is BTL listed, view listing.
This Configured package is designed for tough environments. It is rugged and reliable. A variety of enclosure options provide the right environmental protection.
The Z1000 Configured supports a variety of communication protocols. Input "non-fused" disconnect is standard.
TemplateWeb
Tech Docs
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Product Specification: Z1000 Configured, Type 1 UDE00362![]() Rev Date:04/16/2012
|
![]() |
04/16/2012 | |
Product Specification: Z1000 Configured, Type 12 UDE00426![]() ![]() Rev Date:06/08/2013
|
![]() ![]() |
06/08/2013 | |
Product Specification: Z1000 Configured UDE00429![]() ![]() Rev Date:06/30/2013
|
![]() ![]() |
06/30/2013 | |
Product Specification: Z1000 Configured UDE00430![]() ![]() Rev Date:06/30/2013
|
![]() ![]() |
06/30/2013 | |
White Paper: 5 Reasons for VFDs in HVAC WP.HVAC.03![]() Rev Date:06/13/2017
|
![]() |
06/13/2017 | |