Z1000 Configured
Breadcrumb
Navigation Menu
Z1000 Configured
Z1000 Configured
Z1000 Configured - YAI
![](https://www.yaskawa.com/documents/20197/987892/Z1000+Configured-200x150.png/3d29bc38-7d8b-496f-95e2-44793411c127?version=1.0&t=1460080608252)
1 - 500 HP HVAC-Specific AC Drive with Disconnect Switch
The Z1000 Configured package provides a Z1000 Drive in a NEMA 1 (uL Type 1), NEMA 12 (uL Type 12), or NEMA 3R (uL Type 3R) enclosure, with space for several commonly used options, such as reactors, fuses, circuit breakers, etc. The Z1000 Configured has been designed for flexibility in providing the features and options commonly demanded by HVAC control designers. The Z1000 Configured is BTL listed, view listing.
This Configured package is designed for tough environments. It is rugged and reliable. A variety of enclosure options provide the right environmental protection.
The Z1000 Configured supports a variety of communication protocols. Input "non-fused" disconnect is standard.
TemplateWeb
Certifications
Showing 1 to 10 of 10 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CSA Certificate of Compliance for Z1000 Drive CSA.Z1000.01![]() Rev Date:06/10/2020
|
![]() |
06/10/2020 | |
ODVA Declaration of Conformity to EtherNet/IP Specification ODVA.AFD.01![]() Rev Date:04/01/2021
|
![]() |
04/01/2021 | |
Conformance Document: OSHPD Special Seismic Certification Preapproval (OSP) for VFDs OSP-0293-10![]() Rev Date:11/02/2016
|
![]() |
11/02/2016 | |
Conformance Document: OSHPD Special Seismic Certification Preapproval (OSP) for VFDs OSP-0433-10![]() Rev Date:11/03/2016
|
![]() |
11/03/2016 | |
Online UL Certifications Directory for Yaskawa Drives UL.AFD.01![]() Rev Date:09/25/2013
|
![]() |
09/25/2013 | |
UL Certificate of Compliance for Z1000 Drive UL.Z1000.01![]() Rev Date:03/08/2013
|
![]() |
03/08/2013 | |
IBC 2015 Certificate of Compliance VMA.47676-01C![]() Rev Date:09/18/2023
|
![]() |
09/18/2023 | |
Anchors Report, Seismic Restraint, IBC 2012 VMA-47676-01A![]() Rev Date:10/12/2012
|
![]() |
10/12/2012 | |
Anchors Report, Seismic Restraint, IBC 2015 VMA-49850-01A![]() Rev Date:04/01/2015
|
![]() |
04/01/2015 | |
IBC 2018 Certificate of Compliance VMA-49850-01C![]() Rev Date:03/01/2018
|
![]() |
03/01/2018 | |
Showing 1 to 10 of 10 entries.