Z1000 Bypass
Breadcrumb
Navigation Menu
Z1000 Bypass
Z1000 Bypass
Z1000 Bypass
125 - 500 HP HVAC-Specific AC Drive with 2 or 3 Contactor Bypass
The Z1000 Bypass Package is optimized with an Intelligent Bypass and advance BAS interface. The design sets a new benchmark for performance, benefits and quality. The Z1000 Bypass is BTL listed, view listing.
The Intelligent Bypass, when enabled, can transfer the motor across the line when the application requires 60Hz. Most HVAC systems require 60Hz at peak demand (Summer months – daytime), which will utilize the intelligent bypass function. Removing the drive at 60 Hz saves energy and removes harmonics at worse case conditions.
TemplateWeb
Electrical
Showing 1 to 17 of 17 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Schematic for Z1000 Bypass, Type 1 - Drive with Internal Filter (Models D002-D273 and B001-B302) DS.Z1B1.01 110KB 246KB 165KBRev Date:10/28/2016
|
110KB
246KB 165KB |
10/28/2016 | |
Schematic for Z1000 Bypass, Type 1 - Drive without Internal Filter (Models D343-D396 and B361-B590) DS.Z1B1.02 112KB 321KB 172KBRev Date:10/28/2016
|
112KB
321KB 172KB |
10/28/2016 | |
Schematic Drawing, Z1000 Bypass, Type 12, Standard DS.Z1B2.01 117KB 407KB 195KBRev Date:11/09/2017
|
117KB
407KB 195KB |
11/09/2017 | |
Schematic Drawing, Z1000 Bypass, Type 12, Option PY (Dual Motor 'OR') DS.Z1B2.02 118KB 380KB 198KBRev Date:08/13/2013
|
118KB
380KB 198KB |
08/13/2013 | |
Schematic Drawing, Z1000 Bypass, Type 12, Option PA (Dual Motor 'AND') DS.Z1B2.03 334KB 115KB 190KBRev Date:08/13/2013
|
334KB
115KB 190KB |
08/13/2013 | |
Schematic Diagram: Z1000 Bypass, Type 3R, Wall Mount Cabinets W1 thru W3 - Standard Z1B3 DS.Z1B3.01 228KB 413KB 233KB 442KBRev Date:11/09/2017
|
228KB
413KB 233KB 442KB |
11/09/2017 | |
Schematic Diagram: Z1000 Bypass, Type 3R, Wall Mount (W4) and Floor Mount (F1) cabinets without heat sink fans - Standard Z1B3 DS.Z1B3.02 239KB 413KB 456KB 235KBRev Date:11/09/2017
|
239KB
413KB 456KB 235KB |
11/09/2017 | |
Schematic Diagram: Z1000 Bypass, Type 3R, Floor Mount Cabinet F1 with Heat Sink Fans - Standard Z1B3 DS.Z1B3.03 250KB 414KB 479KB 239KBRev Date:11/09/2017
|
250KB
414KB 479KB 239KB |
11/09/2017 | |
Schematic Diagram: Z1000 Bypass, Type 3R, Floor Mount Cabinet F2 - Standard Z1B3 DS.Z1B3.04 240KB 413KB 473KB 235KBRev Date:11/09/2017
|
240KB
413KB 473KB 235KB |
11/09/2017 | |
Schematic Diagram: Z1000 Bypass, Type 3R, Wall Mount Cabinets W1 thru W3 - - Z1B3 with Option PA DS.Z1B3.05 418KB 237KB 232KB 377KBRev Date:06/12/2015
|
418KB
237KB 232KB 377KB |
06/12/2015 | |
Schematic Diagram: Z1000 Bypass, Type 3R, Wall Mount (W4) and Floor Mount (F1) cabinets without heat sink fans - Z1B3 with Option PA DS.Z1B3.06 417KB 428KB 233KB 241KBRev Date:06/12/2015
|
417KB
428KB 233KB 241KB |
06/12/2015 | |
Schematic Diagram: Z1000 Bypass, Type 3R, Floor Mount Cabinet F1 with Heat Sink Fans - Z1B3 Option PA DS.Z1B3.07 420KB 252KB 447KB 238KBRev Date:06/12/2015
|
420KB
252KB 447KB 238KB |
06/12/2015 | |
Schematic Diagram: Z1000 Bypass, Type 3R, Floor Mount Cabinet F2 - Z1B3 Option PA DS.Z1B3.08 418KB 406KB 234KB 242KBRev Date:06/12/2015
|
418KB
406KB 234KB 242KB |
06/12/2015 | |
Schematic Diagram: Z1000 Bypass, Type 3R, Wall Mount Cabinets W1 thru W3 - - Z1B3 with Option PY DS.Z1B3.09 239KB 239KB 415KB 434KBRev Date:06/12/2015
|
239KB
239KB 415KB 434KB |
06/12/2015 | |
Schematic Diagram: Z1000 Bypass, Type 3R, Wall Mount (W4) and Floor Mount (F1) cabinets without heat sink fans - Z1B3 with Option PY DS.Z1B3.10 437KB 240KB 243KB 434KBRev Date:06/12/2015
|
437KB
240KB 243KB 434KB |
06/12/2015 | |
Schematic Diagram: Z1000 Bypass, Type 3R, Floor Mount Cabinet F1 with Heat Sink Fans - Z1B3 Option PY DS.Z1B3.11 245KB 436KB 254KB 445KBRev Date:06/12/2015
|
245KB
436KB 254KB 445KB |
06/12/2015 | |
Schematic Diagram: Z1000 Bypass, Type 3R, Floor Mount Cabinet F2 - Z1B3 Option PY DS.Z1B3.12 249KB 435KB 436KB 245KBRev Date:06/12/2015
|
249KB
435KB 436KB 245KB |
06/12/2015 | |
Showing 1 to 17 of 17 entries.