Z1000 Bypass
Breadcrumb
Navigation Menu
Z1000 Bypass
Z1000 Bypass
Z1000 Bypass - YAI
1 - 500 HP HVAC-Specific AC Drive with 2 or 3 Contactor Bypass
The Z1000 Bypass Package is optimized with an Intelligent Bypass and advance BAS interface. The design sets a new benchmark for performance, benefits and quality. The Z1000 Bypass is BTL listed, view listing.
The Intelligent Bypass, when enabled, can transfer the motor across the line when the application requires 60Hz. Most HVAC systems require 60Hz at peak demand (Summer months – daytime), which will utilize the intelligent bypass function. Removing the drive at 60 Hz saves energy and removes harmonics at worse case conditions.
TemplateWeb
Tech Docs
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Product Specification: Z1000 Bypass, Customer Connections for Z1B1 and Z1BB UDE00349 646KB 36KBRev Date:09/16/2013
|
646KB
36KB |
09/16/2013 | |
Product Specification: Z1000 Bypass UDE00423 35KB 645KBRev Date:04/30/2013
|
35KB
645KB |
04/30/2013 | |
Product Specification: Z1000 Bypass UDE00424 645KB 41KBRev Date:09/16/2013
|
645KB
41KB |
09/16/2013 | |
White Paper: 5 Reasons for VFDs in HVAC WP.HVAC.03 2.5MBRev Date:06/13/2017
|
2.5MB
|
06/13/2017 | |