Z1000 Bypass
Breadcrumb
Navigation Menu
Z1000 Bypass
Z1000 Bypass
Z1000 Bypass - YAI
![](https://www.yaskawa.com/documents/20197/987892/Z1000-bypass-200x150.png/7332b44e-0388-45e0-8ffe-b4e970107312?version=1.0&t=1460080640096)
1 - 500 HP HVAC-Specific AC Drive with 2 or 3 Contactor Bypass
The Z1000 Bypass Package is optimized with an Intelligent Bypass and advance BAS interface. The design sets a new benchmark for performance, benefits and quality. The Z1000 Bypass is BTL listed, view listing.
The Intelligent Bypass, when enabled, can transfer the motor across the line when the application requires 60Hz. Most HVAC systems require 60Hz at peak demand (Summer months – daytime), which will utilize the intelligent bypass function. Removing the drive at 60 Hz saves energy and removes harmonics at worse case conditions.
TemplateWeb
Certifications
Showing 1 to 10 of 10 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CSA Certificate of Compliance for Z1000 Drive CSA.Z1000.01![]() Rev Date:06/10/2020
|
![]() |
06/10/2020 | |
ODVA Declaration of Conformity to EtherNet/IP Specification ODVA.AFD.01![]() Rev Date:04/01/2021
|
![]() |
04/01/2021 | |
Conformance Document: OSHPD Special Seismic Certification Preapproval (OSP) for VFDs OSP-0293-10![]() Rev Date:11/02/2016
|
![]() |
11/02/2016 | |
Conformance Document: OSHPD Special Seismic Certification Preapproval (OSP) for VFDs OSP-0433-10![]() Rev Date:11/03/2016
|
![]() |
11/03/2016 | |
Online UL Certifications Directory for Yaskawa Drives UL.AFD.01![]() Rev Date:09/25/2013
|
![]() |
09/25/2013 | |
UL Certificate of Compliance for Z1000 Drive UL.Z1000.01![]() Rev Date:03/08/2013
|
![]() |
03/08/2013 | |
IBC 2015 Certificate of Compliance VMA.47676-01C![]() Rev Date:09/18/2023
|
![]() |
09/18/2023 | |
Anchors Report, Seismic Restraint, IBC 2012 VMA-47676-01A![]() Rev Date:10/12/2012
|
![]() |
10/12/2012 | |
Anchors Report, Seismic Restraint, IBC 2015 VMA-49850-01A![]() Rev Date:04/01/2015
|
![]() |
04/01/2015 | |
IBC 2018 Certificate of Compliance VMA-49850-01C![]() Rev Date:03/01/2018
|
![]() |
03/01/2018 | |
Showing 1 to 10 of 10 entries.