HV600 Redundant
Breadcrumb
Navigation Menu
Products
HV600 Redundant
HV600 Redundant
HV600 Redundant Drive - YAIMOB

3-250 HP, 480V
The HV600 redundant packages provide two HV600 drives in one UL Type 1 or UL Type 12 enclosure to deliver performance and peace of mind. If one drive fails, the redundant system automatically transfers control of the motor to the other drive to eliminate costly downtime. Every HV600 redundant package includes two equally-sized HV600 drives, each with their own HOA (Hand-Off-Auto) keypad, a disconnect means (either with fuses or a circuit breaker), and selectable switches for Hand-Off-Auto, Drive A-Auto-Drive B, and Manual/Auto fault transfer.
TemplateWeb
Power
HV600 Redundant - Options
This array of Power-related options are available for Yaskawa AC drives as shown.
Option | Description |
---|---|
Circuit Breaker | MCP motor circuit protector or thermal magnetic. |
Node: dxpprd02:8080