HV600 Redundant
Breadcrumb
Navigation Menu
Products
HV600 Redundant
HV600 Redundant
HV600 Redundant Drive - YAIMOB
![](https://www.yaskawa.com/documents/20197/5955395/ph.hv600-redundant-200x150.png/016648ad-e4b7-47ed-9e6f-32069f55182c?version=1.0&t=1658141368790)
3-250 HP, 480V
The HV600 redundant packages provide two HV600 drives in one UL Type 1 or UL Type 12 enclosure to deliver performance and peace of mind. If one drive fails, the redundant system automatically transfers control of the motor to the other drive to eliminate costly downtime. Every HV600 redundant package includes two equally-sized HV600 drives, each with their own HOA (Hand-Off-Auto) keypad, a disconnect means (either with fuses or a circuit breaker), and selectable switches for Hand-Off-Auto, Drive A-Auto-Drive B, and Manual/Auto fault transfer.
TemplateWeb
Keypads & Cables
HV600 Redundant - Options
This array of keypads can extend the flexibility and adaptability of Yaskawa AC drives.
Keypad & Keypad Cable Options | Model Number | Installation Guide & Technical Manual | Mechanical Drawings |
---|---|---|---|
Standard HOA LCD Keypad This keypad is an HOA (Hand-Off-Auto) LCD keypad that comes standard with each HV600. This kit provides a spare or replacement keypad. |
JVOP-KPLCB04AEB | TOEPC7306000B | N/A |
Keypad Cable, Remote Used for connecting keypads that are remotely mounted up to 3 meters. Available in both 1 meter and 3 meter lengths. |
UWR0051 (1m) UWR0052 (3m) |
N/A |
N/A |
UL Type 1 Keypad Panel Mount Kit B Provides a flush mount UL Type 1 solution for keypads. The brackets have untapped holes for use with panel studs. |
900-192-933-002 | 900-192-933 | N/A |
UL Type 1/12/3R/4X LCD Keypad Panel Mount Kit Provides a flush surface mount UL Type 1/12/3R/4X solution for an LCD keypad. Mounting studs are embedded in this adapter. Keypad cables not included. |
UUX001955 | TOEPYAIRKMK02 | DD.GRKM.04 SM_GRKM_04 |
Node: dxpprd02:8080