Navigation Menu

Drives  
Motion  

HV600 Redundant

HV600 Redundant

HV600 Redundant Drive - YAIMOB

TemplateWeb

Rating Details & Drawings

HV600 Redundant - Overview

UL Type 1: 480V
UL Type 12: 480V

480V UL Type 1

Model Number
Normal Duty Output
Physical Dimensions (in.)
Weight
(lbs.)2
Outline Drawing3
HP
Amps1
H
W
D
H6R1B005
3
5
43.6
26.3
21.4
183
H6R1B008
5
8
H6R1B011
7.5
11
H6R1B014
10
14
H6R1B021
15
21
187
H6R1B027
20
27
H6R1B034
25
34
204
H6R1B040
30
40
55
33.3
26.3
295
H6R1B052
40
52
315
H6R1B065
50
65
328
H6R1B077
60
77
405
H6R1B096
75
96
428
H6R1B124
100
124
461
H6R1B156
125
156
85.4
41.3
34.2
991
H6R1B180
150
180
997
H6R1B240
200
240
Contact Factory
H6R1B302
250
302
  1. Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 480 volts.
  2. This data represents the drive weight only, not shipping weight.
  3. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions

Back to Top


480V UL Type 12

Model Number
Normal Duty Output
Physical Dimensions (in.)
Weight
(lbs.)2
Outline Drawing3
HP
Amps1
H
W
D
H6R2B005
3
5
43.6
26.3
21.4
192
H6R2B008
5
8
H6R2B011
7.5
11
H6R2B014
10
14
H6R2B021
15
21
195
H6R2B027
20
27
H6R2B034
25
34
212
H6R2B040
30
40
55
33.3
26.3
311
H6R2B052
40
52
330
H6R2B065
50
65
344
H6R2B077
60
77
418
H6R2B096
75
96
441
H6R2B124
100
124
474
H6R2B156
125
156
85.4
41.3
34.2
1001
H6R2B180
150
180
1010
H6R2B240
200
240
Contact Factory
H6R2B302
250
302
  1. Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 480 volts.
  2. This data represents the drive weight only, not shipping weight.
  3. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions

Back to Top