HV600 Redundant
Breadcrumb
Navigation Menu
HV600 Redundant
HV600 Redundant
HV600 Redundant Drive - YAIMOB
![](https://www.yaskawa.com/documents/20197/5955395/ph.hv600-redundant-200x150.png/016648ad-e4b7-47ed-9e6f-32069f55182c?version=1.0&t=1658141368790)
3-250 HP, 480V
The HV600 redundant packages provide two HV600 drives in one UL Type 1 or UL Type 12 enclosure to deliver performance and peace of mind. If one drive fails, the redundant system automatically transfers control of the motor to the other drive to eliminate costly downtime. Every HV600 redundant package includes two equally-sized HV600 drives, each with their own HOA (Hand-Off-Auto) keypad, a disconnect means (either with fuses or a circuit breaker), and selectable switches for Hand-Off-Auto, Drive A-Auto-Drive B, and Manual/Auto fault transfer.
TemplateWeb
Features
HV600 Redundant - Overview
The HV600 Redundant configured package is a flexible, sustainable, and easy-to-use solution.
Package Features
Drives for Every Environment
- UL Type 1 Enclosure
- UL Type 12 Enclosure
Flexible Solution
- -10 °C to +40 °C ambient
- Common power & Control options
Pre-engineered Package Standard Features
- Lockable Main Input Disconnect Switch
- Semiconductor Fuses for each VFD
- 115 Vac Control Transformer, Fused
- Selectable Manual or Auto Transfer
- Drive A-Auto-Drive B Switch
- Hand-Off-Auto Switch
- Single Input/Output Wiring Points
- Single Control Wiring Point
- Two Door-Mounted Keypads
- Standard Damper Control Circuit with End of Travel Feedback with Two Adjustable Wait Time Functions
Pre-engineered Package Optional Features
- Lockable Circuit Breaker
- Custom Nameplate
- Optional Communication (Fieldbus) Modules
- BACnet/IP
- EtherNet/IP
- LonWorks
Drive Features
Sustainable
- 10-year maintenance-free operation
- Built-in (5% split or 3% positive bus DC link choke) line impedance for harmonic reduction
- Compliance with global certifications and standards
- Conformal coating for circuit board protection
Simple Operation
- High-visibility status ring
- Hand-Off-Auto (HOA) keypad with LCD display and tactile buttons
- Compatible with all major network communication protocols
HVAC Applications
- Fans
- Cooling Towers
- Pumps
- Multiplex Pumping
HVAC-Specific Application Software
- Damper Control
- Emergency Override
- Motor Preheat
- Motor Protections
- Hunting Prevention
- Output Disconnect Detection
- Power Loss Ride Through
- Built-in HVAC Fieldbus Communications Protocols
- BACnet MSTP
- APOGEE FLN
- Metasys N2
- Modbus RTU
Quick and Easy Set-up
- Simple steps for efficient commissioning
- Convenient programming without main power
- Operates induction, permanent magnet, and synchronous reluctance motors
- DriveWizard® Mobile app for drive management on smart mobile devices