E7C Drive Configured
Breadcrumb
Navigation Menu
E7C Drive Configured
E7C Drive Configured
E7C Drive Configured - YAI
1/2 - 500 HP
The E7C Configured package provided an E7 drive in a NEMA 1 or NEMA 12 enclosure, with space for several commonly used options, such as reactors, RFI filters, circuit breakers, etc.
The E7C had embedded communications for the popular building automation protocols, Johnson Controls Metasys® N2 and Siemens APOGEE™FLN, as well as Modbus. Optional LonWorks®, EtherNet/IP and Modbus TCP/IP interface cards were available.
TemplateWeb
Electrical
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Schematic for E7C Configured Wall Mount DS.E7C.01 482KB 98KB 179KB 187KB 156KBRev Date:03/28/2008
|
482KB
98KB 179KB 187KB 156KB |
03/28/2008 | |
Schematic for E7C Configured Floor Mount DS.E7C.02 158KB 171KB 169KB 505KB 106KBRev Date:05/23/2008
|
158KB
171KB 169KB 505KB 106KB |
05/23/2008 | |
Schematic for E7C Configured Drive in NEMA 3R Enclosure DS.E7C.03 542KB 407KB 109KB 108KB 174KBRev Date:06/22/2007
|
542KB
407KB 109KB 108KB 174KB |
06/22/2007 | |
Schematic for E7C Configured Drive in NEMA 3R Enclosure DS.E7C.04 402KB 536KB 175KB 128KB 99KBRev Date:07/12/2007
|
402KB
536KB 175KB 128KB 99KB |
07/12/2007 | |
Schematic for E7C Configured Drive in NEMA 3R Enclosure DS.E7C.05 176KB 83KB 379KB 510KB 128KBRev Date:07/12/2007
|
176KB
83KB 379KB 510KB 128KB |
07/12/2007 | |