Navigation Menu

Drives  
Motion  

E7 Drive

E7 Drive

E7 Drive - YAI

TemplateWeb

  • Overview
  • Support & Training
  • Documents
  • Drawings
  • Overview

  • Support & Training

  • Documents

  • Drawings

Mechanical-2D

Login to view all content that is available based on your partner settings.
No Result Found
Title/Number File(s) Rev Date  

Leg Stand Mounting Option Dimensions

DD.AFD.200.01 722KB 1.2MB

Rev Date:09/16/2009

722KB

1.2MB

09/16/2009

Dimension Drawing for E7 drive Frame Size 1 NEMA Type 1/IP20 and IP00 for CIMR-E7U20P4 to 22P2 and 40P4 to 41P5

DD.E7.FR1.N1.01 100KB 650KB

Rev Date:06/06/2005

100KB

650KB

06/06/2005

Dimension Drawing for E7 drive Frame Size 10 IP00 (for CIMR-E7U2055 to 2075, 4075 to 4090)

DD.E7.FR10.IP00.01 1.4MB 220KB

Rev Date:06/06/2005

1.4MB

220KB

06/06/2005

Dimension Drawing for E7 drive Frame Size 10 NEMA Type 1/IP20 (for CIMR-E7U2055, 2075, 4075 and 4090

DD.E7.FR10.N1.01 199KB 1.2MB

Rev Date:06/06/2005

199KB

1.2MB

06/06/2005

Dimension Drawing for E7 drive Frame Size 11 IP00 (for CIMR-E7U2090, 4110 to 4132)

DD.E7.FR11.IP00.01 242KB 2.7MB

Rev Date:06/06/2005

242KB

2.7MB

06/06/2005

Dimension Drawing for E7 drive Frame Size 11 NEMA Type 1/IP20 for CIMR-E7U2090, 4110 and 4132

DD.E7.FR11.N1.01 226KB 2.8MB

Rev Date:06/06/2005

226KB

2.8MB

06/06/2005

Dimension Drawing for E7 drive Frame Size 12 IP00 (for CIMR-E7U2110)

DD.E7.FR12.IP00.01 3.0MB 236KB

Rev Date:06/06/2005

3.0MB

236KB

06/06/2005

Dimension Drawing for E7 drive Frame Size 13 IP00 for CIMR-E7U4160

DD.E7.FR13.IP00.01 3.1MB 238KB

Rev Date:07/10/2007

3.1MB

238KB

07/10/2007

Dimension Drawing for E7 drive Frame Size 13 NEMA Type 1/IP20 for CIMR-E7U4160

DD.E7.FR13.N1.01 231KB 3.1MB

Rev Date:07/10/2007

231KB

3.1MB

07/10/2007

Dimension Drawing for E7 drive Frame Size 14 IP00 (for CIMR-E7U4185 and 4220)

DD.E7.FR14.IP00.01 229KB 3.0MB

Rev Date:06/06/2005

229KB

3.0MB

06/06/2005

Dimension Drawing for E7 drive Frame Size 14 NEMA Type 1/IP20 for CIMR-E7U4185 and 4220

DD.E7.FR14.N1.01 222KB 5.5MB 1.3MB

Rev Date:08/01/2008

222KB

5.5MB

1.3MB

08/01/2008

Dimension Drawing for E7 drive Frame Size 15 IP00 (for CIMR-E7U4300)

DD.E7.FR15.IP00.01 300KB 4.1MB

Rev Date:06/06/2005

300KB

4.1MB

06/06/2005

Dimension Drawing for E7 drive Frame Size 15 NEMA Type 1/IP20 for CIMR-E7U4300

DD.E7.FR15.N1.01 8.6MB 309KB 2.0MB

Rev Date:08/01/2008

8.6MB

309KB

2.0MB

08/01/2008

Dimension Drawing for E7 drive Frame Size 2 NEMA Type 1/IP20 and IP00 (for CIMR-E7U23P7 to 25P5, 42P2 to 45P5)

DD.E7.FR2.N1.01 131KB 736KB

Rev Date:06/06/2005

131KB

736KB

06/06/2005

Dimension Drawing for E7 drive Frame Size 3A NEMA Type 1/IP20 and IP00 (for CIMR-E7U27P5, 47P5 to 4011)

DD.E7.FR3A.N1.01 857KB 932KB

Rev Date:06/06/2005

857KB

932KB

06/06/2005

Dimension Drawing for E7 drive Frame Size 3B NEMA Type 1/IP20 and IP00 (for CIMR-E7U2011)

DD.E7.FR3B.N1.01 141KB 928KB

Rev Date:06/06/2005

141KB

928KB

06/06/2005

Dimension Drawing for E7 drive Frame Size 4A NEMA Type 1/IP20 and IP00 (for CIMR-E7U2015, 4018)

DD.E7.FR4A.N1.01 799KB 119KB

Rev Date:06/06/2005

799KB

119KB

06/06/2005

Dimension Drawing for E7 drive Frame Size 4B NEMA Type 1/IP20 and IP00 (for CIMR-E7U4015)

DD.E7.FR4B.N1.01 119KB 1.3MB

Rev Date:06/06/2005

119KB

1.3MB

06/06/2005

Dimension Drawing for E7 drive Frame Size 4C NEMA Type 1/IP20 and IP00 (for CIMR-E7U2018)

DD.E7.FR4C.N1.01 120KB 823KB

Rev Date:06/06/2005

120KB

823KB

06/06/2005

Dimension Drawing for E7 drive Frame Size 5 IP00 (for CIMR-E7U2022)

DD.E7.FR5.IP00.01 114KB 744KB

Rev Date:06/06/2005

114KB

744KB

06/06/2005