L1000A Drive
Breadcrumb
Navigation Menu
L1000A Drive
L1000A Drive
L1000A - YAIMOB
![](https://www.yaskawa.com/documents/20197/987082/L1000A-drive-200x150.png/d6bee29b-e681-4fba-bfd6-e3f871332ebd?version=1.0&t=1460080372087)
2 - 500 HP
Yaskawa has proven success of manufacturing and supplying drives to the elevator industry: an installed base of over 1,000,000 elevator drives installed and operational. The L1000A Drive Series is a dedicated drive for elevator applications suitable for both modernization projects and new installations.
TemplateWeb
Certifications
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Test Specifications for ANSI/ASME A17.1-2007/B44-04 A17.1.AFD.01![]() Rev Date:01/19/2011
|
![]() |
01/19/2011 | |
CSA Certificate of Compliance for A1000, P1000, L1000 and iQpump1000 Drives CSA.AFD.01![]() Rev Date:10/05/2020
|
![]() |
10/05/2020 | |
C-TICK, RCM, Declaration of conformity for A1000, L1000A, and P1000 drives CTICK.AFD.01![]() Rev Date:05/11/2016
|
![]() |
05/11/2016 | |
EMC Declaration of Conformity for L1000A Drive EMC.L1000A.01![]() Rev Date:04/27/2009
|
![]() |
04/27/2009 | |
LVD Declaration of Conformity for L1000A Drive LVD.L1000A.01![]() Rev Date:04/27/2009
|
![]() |
04/27/2009 | |
ODVA Declaration of Conformity to EtherNet/IP Specification ODVA.AFD.01![]() Rev Date:04/01/2021
|
![]() |
04/01/2021 | |
Certification of the Lack of Harmful Materials in Product RoHS.1000.01![]() Rev Date:02/13/2014
|
![]() |
02/13/2014 | |
TUV Declaration of Conformity for L1000A Drive TUV.L1000A.01![]() Rev Date:03/31/2010
|
![]() |
03/31/2010 | |