L1000A Drive
Breadcrumb
Navigation Menu
L1000A Drive
L1000A Drive
L1000A - YAIMOB
![](https://www.yaskawa.com/documents/20197/987082/L1000A-drive-200x150.png/d6bee29b-e681-4fba-bfd6-e3f871332ebd?version=1.0&t=1460080372087)
2 - 500 HP
Yaskawa has proven success of manufacturing and supplying drives to the elevator industry: an installed base of over 1,000,000 elevator drives installed and operational. The L1000A Drive Series is a dedicated drive for elevator applications suitable for both modernization projects and new installations.
TemplateWeb
Mechanical-2D
Showing 1 to 20 of 20 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimension Drawing: for L1000A/L1000A Plus Drives, Open Chassis, without Top and Bottom Covers. Models: CIMR-LU4A0180, CIMR-LU5A0130 EZZ902053![]() ![]() Rev Date:11/28/2013
|
![]() ![]() |
11/28/2013 | |
Dimension Drawing: for L1000A/L1000A Plus Drives, Open Chassis, without Top and Bottom Covers. Models: CIMR-LU4A0216 EZZ902054![]() ![]() Rev Date:11/28/2013
|
![]() ![]() |
11/28/2013 | |
Dimension Drawing: for L1000A/L1000A Plus Drives, Open Chassis, with Top and Bottom Covers. Models: CIMR-LU2A0014, CIMR-LU2A0018, CIMR-LU4A0006, CIMR-LU4A0007, CIMR-LU4A0009, CIMR-LU5A0004, CIMR-LU5A0006 EZZ902056![]() ![]() Rev Date:11/21/2013
|
![]() ![]() |
11/21/2013 | |
Dimension Drawing: for L1000A/L1000A Plus Drives, Open Chassis, with Top and Bottom Covers. Models: CIMR-LU2A0025, CIMR-LU4A0033, CIMR-LU4A0015, CIMR-LU4A0018, CIMR-LU5A0010 EZZ902057![]() ![]() Rev Date:11/15/2013
|
![]() ![]() |
11/15/2013 | |
Dimension Drawing: for L1000A/L1000A Plus Drives, Open Chassis, with Top and Bottom Covers. Models: CIMR-LU2A0047 EZZ902058![]() ![]() Rev Date:11/26/2013
|
![]() ![]() |
11/26/2013 | |
Dimension Drawing: for L1000A/L1000A Plus Drives, Open Chassis, with Top and Bottom Covers. Models: CIMR-LU2A0060, CIMR-LU2A0075 EZZ902059![]() ![]() Rev Date:11/26/2013
|
![]() ![]() |
11/26/2013 | |
Dimension Drawing: for L1000A/L1000A Plus Drives, Open Chassis, with Top and Bottom Covers. Models: CIMR-LU4A0024 EZZ902061![]() ![]() Rev Date:11/26/2013
|
![]() ![]() |
11/26/2013 | |
Dimension Drawing: for L1000A/L1000A Plus Drives, Open Chassis, with Top and Bottom Covers. Models: CIMR-LU4A0031, CIMR-LU5A0013 EZZ902062![]() ![]() Rev Date:11/26/2013
|
![]() ![]() |
11/26/2013 | |
Dimension Drawing: for L1000A/L1000A Plus Drives, Open Chassis, with Top and Bottom Covers. Models: CIMR-LU4A0039, CIMR-LU5A0022, CIMR-LU5A0027 EZZ902063![]() ![]() Rev Date:11/21/2013
|
![]() ![]() |
11/21/2013 | |
Dimension Drawing: for L1000A/L1000A Plus Drives, Open Chassis, with Top and Bottom Covers. Models: CIMR-LU2A0085, CIMR-LU4A0045 EZZ902064![]() ![]() Rev Date:11/12/2013
|
![]() ![]() |
11/12/2013 | |
Dimension Drawing: for L1000A/L1000A Plus Drives, Open Chassis, with Top and Bottom Covers. Models: CIMR-LU2A0115 EZZ902065![]() ![]() Rev Date:11/12/2013
|
![]() ![]() |
11/12/2013 | |
Dimension Drawing: for L1000A/L1000A Plus Drives, Open Chassis, with Top and Bottom Covers. Models: CIMR-LU2A0145, CIMR-LU2A0180, CIMR-LU4A0112, CIMR-LU4A0150, CIMR-LU5A0052, CIMR-LU5A0062, CIMR-LU5A0077 EZZ902066![]() ![]() Rev Date:11/12/2013
|
![]() ![]() |
11/12/2013 | |
Dimension Drawing: for L1000A/L1000A Plus Drives, Open Chassis, with Top and Bottom Covers. Models: CIMR-LU4A01060, CIMR-LU5A0032, CIMR-LU5A0041 EZZ902067![]() ![]() Rev Date:11/12/2013
|
![]() ![]() |
11/12/2013 | |
Dimension Drawing: for L1000A/L1000A Plus Drives, Open Chassis, with Top and Bottom Covers. Models: CIMR-LU4A00075, CIMR-LU4A0091 EZZ902068![]() ![]() Rev Date:11/12/2013
|
![]() ![]() |
11/12/2013 | |
Dimension Drawing: for L1000A/L1000A Plus Drives, Open Chassis, without Top and Bottom Covers. Models: CIMR-LU2A0215, CIMR-LU2A0283 EZZ902074![]() ![]() Rev Date:11/28/2013
|
![]() ![]() |
11/28/2013 | |
Dimension Drawing: for L1000A/L1000A Plus Drives, Open Chassis, without Top and Bottom Covers. Models: CIMR-LU2A0346, CIMR-LU2A0415, CIMR-LU4A0260, CIMR-LU4A0304, CIMR-LU5A0172, CIMR-LU5A0200 EZZ902075![]() ![]() Rev Date:11/28/2013
|
![]() ![]() |
11/28/2013 | |
Dimension Drawing: for L1000A/L1000A Plus Drives, Open Chassis, with Top and Bottom Covers. Models: CIMR-LU2A0008, CIMR-LU2A0011, CIMR-LU4A0005, CIMR-LU5A0003 EZZ902243![]() ![]() Rev Date:11/25/2013
|
![]() ![]() |
11/25/2013 | |
Dimension Drawing: for L1000A/L1000A Plus Drives, Open Chassis, without Top and Bottom Covers. Models: CIMR-LU4A370 EZZ902415![]() ![]() Rev Date:09/28/2013
|
![]() ![]() |
09/28/2013 | |
Dimension Drawing: for L1000A/L1000A Plus Drives, Open Chassis, without Top and Bottom Covers. Models: CIMR-LU4A450, CIMR-LU4A605 EZZ902416![]() ![]() Rev Date:11/28/2013
|
![]() ![]() |
11/28/2013 | |
Dimension Drawing: for L1000A/L1000A Plus Drives, Open Chassis, with Top and Bottom Covers. Models: CIMR-LU5A00099 EZZ902419![]() ![]() Rev Date:11/28/2013
|
![]() ![]() |
11/28/2013 | |
Showing 1 to 20 of 20 entries.