Matrix Drive Technology
The Z1000U can be used for standard and regenerative applications with the unique advantage of direct AC-to-AC power conversion. This unique design offers the best choice for induction motors (IM) and permanent magnet motors (PM).
Benefits
- Facilitate IEEE 519 compliance
- Low harmonics at every speed
- Higher efficiency saves energy and reduces cooling requirements
- Time-saving installation (3-Wire in, 3-Wire out)
- Designed for 10-year maintenance-free use
- Across-the-line operation to eliminate all harmonics
- Embedded EMC filter and fusing
- Embedded BACnet MSTP
Awards
Compact. Creative. Innovative.
Clean Power
The advanced technology of the Yaskawa matrix drive combines all application key features in a single space-saving drive design reducing iTHD to 5 % without the need for external transformers or heavy filtering.
Facilitates
IEEE 519
Compliance
Current distortion
Current distortion
Current distortion
Current distortion
Power factor
Power factor
Power factor
Power factor
88%
7-12%
3-5%
0.75
33%
0.90
0.95
0.98
Low Harmonics
Yaskawa Matrix Technology has been successfully proven in the field of low harmonic, space saving and regenerative applications. Eliminate wasteful dynamic braking packages, reduce transformer burden or sizing requirements, retrofit aging equipment using existing panels, and reduce existing operational costs using the more efficient direct AC-to-AC Matrix drive design.
- Facilitates IEEE 519 compliance
- Industry-leading low harmonic performance
- Maintains low harmonics at every speed/load
- Designed for 10 Years of maintenance-free use
Energy Savings
System Efficiency
The AC-to-AC design of the matrix drive creates a sinusoidal input current. It means the Z1000U provides a power factor close to 1. This near unity power factor makes it possible to reduce losses in generators, transformers, and cables. When installing the Z1000U you can even design a smaller grid capacity for new installations or add more drives to existing power lines without additional stress to the power transformers.
Power factor
0.98
Compact Efficiency
The Z1000U design advantages, compared to conventional dynamic braking solutions, continues in saving installation space (up to 50%), reduced weight and 100% save of wasted energy. All you need to connect is 3 wires in and 3 wires out.
COMPACT AND EASY
- Smaller panels
- Very compact footprint
- Simple installation in shortest time
- Perfectly fits in existing installations - easy retrofit
Bypass Function
The Z1000U has a built-in bypass function. Whenever an application is matching the grid frequency, the Z1000U can synchronize the motor to grid frequency. This built-in bypass function eliminates switching losses and any drive generated current harmonics and electrical motor noise.
- Eliminates drive noise (EMC/RF)
- Eliminates all drive generated harmonics
- Prolonged drive motor lifetime
- Drive fault detection monitoring still active
- Eliminates audible motor noise
Conventional VFDs require external
contactors to "bypass" the drive
Built-in automatic Bypass
(Synchronous transfer from
VFD to Grid and vice versa)
Z1000U HVAC MATRIX DRIVE
AC to AC Power Conversion
Low
Harmonics
No Harmonics
(Eco-mode)
Unity
Power Factor
Greater
Efficiency
Compact
Size
Fully
Regenerative
Power Range
240 V: 7.5 - 100 HP
480 V: 7.5 - 350 HP
Packages
UL Type 1
UL Type 12
UL Type 3R
Configured packages provide best-in-class value, combining reliability, performance, and ease of use into one package.
UL Type 12 enclosures provide a degree of protection against dust, dirt, fibers, and dripping non-corrosive liquid.
We’ve combined our low harmonic Matrix Drive with our industry leading Type 3R outdoor panel design.