Cross Reference List for V7 Drives
Breadcrumb
Navigation Menu
Support & Training
Cross Reference List for V7 Drives
Cross Reference List for V7 Drives
In Yaskawa model number, asterisk (*) represents a placeholder. View Cross Reference Chart
V7 230V, 1-Phase Input
MagneTek GPD315 Model # | Omron IDM 3G3MV Model # | Saftronics PC7 | Yaskawa V7Model # | |
---|---|---|---|---|
Model # | Part # | |||
MVE001 | NOT OFFERED | NOT OFFERED | NOT OFFERED | CIMR-V7A*B0P11 |
MVE002 | NOT OFFERED | NOT OFFERED | NOT OFFERED | CIMR-V7A*B0P21 |
MVE003 | NOT OFFERED | NOT OFFERED | NOT OFFERED | CIMR-V7A*B0P41 |
MVE005 | NOT OFFERED | NOT OFFERED | NOT OFFERED | CIMR-V7A*B0P71 |
MVE008 | NOT OFFERED | NOT OFFERED | NOT OFFERED | CIMR-V7A*B1P51 |
MVE011 | NOT OFFERED | NOT OFFERED | NOT OFFERED | CIMR-V7A*B2P21 |
NOT OFFERED | NOT OFFERED | NOT OFFERED | NOT OFFERED | CIMR-V7A*B3P01 |
MVE017 | NOT OFFERED | NOT OFFERED | NOT OFFERED | CIMR-V7A*B3P71 |
NOT OFFERED | NOT OFFERED | NOT OFFERED | NOT OFFERED | CIMR-V7A*B4P01 |
MVE025 | NOT OFFERED | NOT OFFERED | NOT OFFERED | CIMR-V7A*B5P51 |
MVE033 | NOT OFFERED | NOT OFFERED | NOT OFFERED | CIMR-V7A*B7P51 |
V7 230V, 3-Phase Input
MagneTek GPD315 Model # | Omron IDM 3G3MV Model # | Saftronics PC7 | Yaskawa V7Model # | |
---|---|---|---|---|
Model # | Part # | |||
MVA001 | NOT OFFERED | PC720P1 | PC720P11 | CIMR-V7A*20P11 |
MVA002 | 3G3MV-C2002 | PC720P2 | PC720P21 | CIMR-V7A*20P21 |
MVA003 | 3G3MV-C2004 | PC720P4 | PC720P41 | CIMR-V7A*20P41 |
MVA005 | 3G3MV-C2007 | PC720P7 | PC720P71 | CIMR-V7A*20P71 |
MVA008 | 3G3MV-C2015 | PC721P5 | PC721P51 | CIMR-V7A*21P51 |
MVA011 | 3G3MV-C2022 | PC722P2 | PC722P21 | CIMR-V7A*22P21 |
MVA017 | 3G3MV-C2037 | PC723P7 | PC723P71 | CIMR-V7A*23P71 |
NOT OFFERED | NOT OFFERED | NOT OFFERED | NOT OFFERED | CIMR-V7A*24P01 |
MVA025 | 3G3MV-C2055 | PC725P5 | PC725P51 | CIMR-V7A*25P51 |
MVA033 | 3G3MV-C2075 | PC727P5 | PC727P51 | CIMR-V7A*27P51 |
V7 460V, 3-Phase Input
MagneTek GPD315 Model # | Omron IDM 3G3MV Model # | Saftronics PC7 | Yaskawa V7Model # | |
---|---|---|---|---|
Model # | Part # | |||
MVB001 | NOT OFFERED | PC740P2 | PC740P21 | CIMR-V7A*40P21 |
MVB002 | 3G3MV-C4004 | PC740P4 | PC740P41 | CIMR-V7A*40P41 |
MVB003 | 3G3MV-C4007 | PC740P7 | PC740P71 | CIMR-V7A*40P71 |
MVB005 | 3G3MV-C4015 | PC741P5 | PC741P51 | CIMR-V7A*41P51 |
MVB006 | 3G3MV-C4022 | PC742P2 | PC742P21 | CIMR-V7A*42P21 |
MVB007 | NOT OFFERED | NOT OFFERED | NOT OFFERED | CIMR-V7A*43P01 |
MVB009 | 3G3MV-C4037 | PC743P7 | PC743P71 | CIMR-V7A*43P71 |
NOT OFFERED | NOT OFFERED | NOT OFFERED | NOT OFFERED | CIMR-V7A*44P01 |
MVB015 | 3G3MV-C4055 | PC745P5 | PC745P51 | CIMR-V7A*45P51 |
MVB018 | 3G3MV-C4075 | PC747P5 | PC747P51 | CIMR-V7A*47P51 |
Node: dxpprd01:80