Cross Reference List for P5 Drives
Breadcrumb
Navigation Menu
Support & Training
Cross Reference List for P5 Drives
Cross Reference List for P5 Drives
In Yaskawa model number, asterisk (*) represents a placeholder. View Cross Reference Chart
P5 230V Drives
MagneTek GPD506 Model # | Omron IDM P5+ Model # | Saftronics GP or FP | Yaskawa P5+ Model # |
|
---|---|---|---|---|
Model # GP or FP | Part # | |||
GPD506V-A003 | P5U20P4-N1 | GP or FP520P4 | E7001-01G or F | CIMR-P5*20P41 |
GPD506V-A006 | P5U20P7-N1 | GP or FP520P7 | E7001-02G or F | CIMR-P5*20P71 |
GPD506V-A008 | P5U21P5-N1 | GP or FP521P5 | E7001-03G or F | CIMR-P5*21P51 |
GPD506V-A011 | P5U22P2-N1 | GP or FP522P2 | E7001-04G or F | CIMR-P5*22P21 |
GPD506V-A017 | P5U23P7-N1 | GP or FP523P7 | E7001-05G or F | CIMR-P5*23P71 |
GPD506V-A027 | P5U25P5-N1 | GP or FP525P5 | E7001-06G or F | CIMR-P5*25P51 |
GPD506V-A036 | P5U27P5-N1 | GP or FP527P5 | E7001-07G or F | CIMR-P5*27P51 |
GPD506V-A054 | P5U2011-N1 | GP or FP52011 | E7001-08G or F | CIMR-P5*20111 |
GPD506V-A068 | P5U2015-N1 | GP or FP52015 | E7001-09G or F | CIMR-P5*20151 |
GPD506V-A080 | P5U2018-N1 | NOT OFFERED | NOT OFFERED | CIMR-P5*20181 |
GPD506V-A104 | P5U2022-N1 | GP or FP52022 | E7001-11G or F | CIMR-P5*20221 |
GPD506V-A130 | P5U2030-N0 | GP or FP52030 | E7001-13GM or F | CIMR-P5*20300 |
GPD506V-A160 | P5U2037-N0 | GP or FP52037 | E7001-15GM or F | CIMR-P5*20370 |
GPD506V-A192 | P5U2045-N0 | GP or FP52045 | E7001-17GM or F | CIMR-P5*20450 |
GPD506V-A248 | P5U2055-N0 | GP or FP52055 | E7001-19GM or F | CIMR-P5*20550 |
GPD506V-A312 | P5U2075-N0 | GP or FP52075 | E7001-21GM or F | CIMR-P5*20750 |
P5 460V Drives
MagneTek GPD506 Model # | Omron IDM P5+ Model # | Saftronics GP or FP | Yaskawa P5+ Model # |
|
---|---|---|---|---|
Model # GP or FP | Part # | |||
GPD506V-B001 | P5U40P4-N1 | GP or FP540P4 | E7001-22G or F | CIMR-P5*40P41 |
GPD506V-B003 | P5U40P7-N1 | GP or FP540P7 | E7001-23G or F | CIMR-P5*40P71 |
GPD506V-B004 | P5U41P5-N1 | GP or FP541P5 | E7001-24G or F | CIMR-P5*41P51 |
GPD506V-B006 | P5U42P2-N1 | GP or FP542P2 | E7001-51G or F | CIMR-P5*42P21 |
GPD506V-B008 | P5U43P7-N1 | GP or FP543P7 | E7001-26G or F | CIMR-P5*43P71 |
GPD506V-B011 | P5U44P0-N1 | GP or FP544P0 | E7001-25G or F | CIMR-P5*44P01 |
GPD506V-B014 | P5U45P5-N1 | GP or FP545P5 | E7001-27G or F | CIMR-P5*45P51 |
GPD506V-B021 | P5U47P5-N1 | GP or FP547P5 | E7001-28G or F | CIMR-P5*47P51 |
GPD506V-B027 | P5U4011-N1 | GP or FP54011 | E7001-29G or F | CIMR-P5*40111 |
GPD506V-B034 | P5U4015-N1 | GP or FP54015 | E7001-30G or F | CIMR-P5*40151 |
GPD506V-B041 | P5U4018-N1 | NOT OFFERED | NOT OFFERED | CIMR-P5*40181 |
GPD506V-B052 | P5U4022-N1 | GP or FP54022 | E7001-32G or F | CIMR-P5*40221 |
GPD506V-B065 | P5U4030-N1 | GP or FP54030 | E7001-33G or F | CIMR-P5*40301 |
GPD506V-B080 | P5U4037-N1 | GP or FP54037 | E7001-34G or F | CIMR-P5*40371 |
GPD506V-B096 | P5U4045-N1 | GP or FP54045 | E7001-35G or F | CIMR-P5*40451 |
GPD506V-B128 | P5U4055-N0 | GP or FP54055 | E7001-38G or F | CIMR-P5*40550 |
GPD506V-B180 | P5U4075-N0 | GP or FP54075 | E7001-40G or F | CIMR-P5*40750 |
GPD506V-B240 | P5U4110-N0 | GP or FP54110 | E7001-42G or F | CIMR-P5*41100 |
GPD506V-B302 | P5U4160-N0 | GP or FP54160 | E7001-44G or F | CIMR-P5*41600 |
GPD506V-B380 | P5U4185-N0 | GP or FP54185 | E7001-46G or F | CIMR-P5*41850 |
GPD506V-B506 | P5U4220-N0 | GP or FP54220 | E7001-48G or F | CIMR-P5*42200 |
GPD506V-B675 | P5U4300-N0 | GP or FP54300 | E7001-50G or F | CIMR-P5*43000 |
Node: dxpprd01:80